Discontinued

Extech MM750W

Wireless Datalogging CAT IV True RMS Multimeter

Extech’s MM750W is a fully loaded, rugged, Wireless Datalogging Multimeter with 14 functions. It includes non-contact AC voltage detection and Type-K temperature measurement. Using the wireless feature, Bluetooth® data logging module, and the free ExView® W-Series App, you can transmit readings in real-time to your smart devices, store over 15K readings for wireless transfer to generate a report/data analysis, add notes and readings to photos taken from your smart device camera, and use your smart device as a 2nd display for easy viewing or sharing. A smart meter that does not require a clipboard or notepad on the job.

Specifications

General
AC Current 0.1µA to 10.00A, 0.1µA to 6000µA
AC Current Basic Accuracy ±0.15% of reading ±5 digits
AC Current Max Resolution 0.1µA
AC Voltage 0.1mV to 1000V
AC Voltage Basic Accuracy ±0.6% of reading ±3 digits
AC Voltage Max Resolution 0.1mV
Capacitance 9.999nF to 99.99mF
Capacitance Max Resolution 0.001nF
Continuity Yes, audible
DC Current 0.1µA to 10.00A, 0.1µA to 6000 µA
DC Current Basic Accuracy ±0.12% of reading ±5 digits
DC Current Max Resolution 0.1µA
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±0.6% of reading ±2 digits
DC Voltage Max Resolution 0.1mV
Diode Test 3.000V
Diode Test Max Resolution 0.001V
Duty Cycle 0.1 to 99.9%
Duty Cycle Basic Accuracy ±1.2% of reading ±2 digits
Duty Cycle Max Resolution 0.10%
Frequency 9.999Hz to 55.00MHz
Frequency Basic Accuracy ±1.5% of reading ±3 digits
Frequency Max Resolution 0.001MHz
Memory 15,360 data points with DAT12 module
Non-Contact Voltage (NCV) Detector >100VAC
Resistance 0.1Ω to 60.00MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -40 to 1832 °F (-40 to 1000 °C)
Temperature (Type N) ±(2% + 2°F/°C)
Temperature (Type N) Basic Accuracy 1°F/°C
True RMS Yes
Additional Details
Certifications CE, UL, FCC
Dimensions 7.4 × 3.8 × 2.2" (188 × 96 × 56mm)
Power 1 × 9V battery
Safety Category CATIV - 600V, CATIII - 1000V
Warranty 3 years
Weight 14.6oz (415g)

Resources & Support

Certification

Extech MM750W Declaration of Conformity

Datasheet

Extech MM750W Datasheet

User Manual

Extech MM750W User Manual

Export Restrictions