Discontinued

Extech MN10

Pocket MultiMeter + NCV

The Extech MN10 is an affordable, Pocket Multimeter that is fully loaded with functions such as a built in non-contact voltage (NCV) detector, AC/DC voltage, current, resistance, and a battery test. Its easy-to-use manual ranging design allows you to select the voltage, current, or resistance range you are testing. Perfect for students, DIYs, and entry level electricians.

Specifications

General
AC Voltage 500V
AC Voltage Basic Accuracy ±1.2%
AC Voltage Max Resolution 0.1V
Battery Test 9V
DC Current 200mA
DC Current Basic Accuracy ±1.2%
DC Current Max Resolution 1µA
DC Voltage 500V
DC Voltage Basic Accuracy ±0.5%
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Non-Contact Voltage (NCV) Detector 100 to 600VAC
Resistance 2000kΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE
Dimensions 4.3 × 2.1 × 1.3" (108 × 53 × 32mm)
Power 1 × A23 (12V) battery
Safety Category CATII - 300V
Warranty 1 year
Weight 3.6oz (102g)

Resources & Support

User Manual

Extech MN10 User Manual

Datasheet

Extech MN10 Datasheet

Export Restrictions