Extech MO210

Pocket Moisture Meter with 2-in-1 Digital LCD Readout and Analog Bar Graph

The Extech MO210 Pocket Moisture Meter allows you to quickly assess whether wood and other porous materials have endured any water incursion. Simply push the sharply pointed electrode pins into the surface of sheetrock, drywall, wallboard, concrete, mortar, plaster or other building materials and the device will detect moisture levels between 0.2% to 2.4%. Slide the material-selection switch to wood and the handheld meter will determine moisture presence in timber from 6% to 44%. Complete with protective cap, replacement pins, and three CR-2032 button batteries.

Specifications

General
Measurement Principle Electrical resistance
Sensor Type Replaceable threaded contact pins, 0.3" (8mm)
WME Moisture Content (Pin) Wood: 6 to 44%; Other building materials: 0.2 to 2.0%
WME Moisture Content Basic Accuracy (Pin) Wood: ±1%; Other building materials: ±0.1%
Additional Details
Certifications CE
Dimensions 5.1 × 1.6 × 1.0" (130 × 40 × 25mm)
Power 3 × CR-2032 (1.5V) button batteries
Warranty 2 years
Weight 3.5oz (100g)

Resources & Support

Certification

Extech MO210 Declaration of Conformity

User Manual

Extech MO210 User Manual

Datasheet

Extech MO210 Datasheet

User Manual

Extech MO210 User Manual GB

Export Restrictions

Cart

Added to cart