Discontinued

Extech MO220

Wood Moisture Meter

The Extech MO220 is specifically designed for monitoring moisture in wood. The memory contains 8 wood groups with calibrations for approximately 170 species of wood. Measurements can be taken using the integral pin electrodes or the included heavy duty remote probe. It is designed in a rugged, double molded housing construction and is pocket sized for one-handed operation. The MO220's functions include calibration check, user settable auto power off (1 to 9 minutes) with disable, and low battery indication. Complete with protective cap, temperature probe, heavy duty remote moisture probe, replacement measurement pins, two AAA batteries, and a soft case.

Specifications

General
Measurement Principle Electrical resistance
Sensor Type Integrated, replaceable contact pins, 0.3" (8mm)
WME Moisture Content (Pin) 6 to 44%
Additional Details
Certifications CE
Dimensions 5.1 × 1.6 × 1.0" (130 × 40 × 25mm)
Display Segment LCD
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.5oz (100g)

Resources & Support

Datasheet

Extech MO220 Datasheet

User Manual

Extech MO220 User Manual

Certification

Extech MO220 Declaration of Conformity

Export Restrictions