Extech MO257

Pinless Moisture Meter

Take non-invasive, pinless moisture measurements on wood and building materials with Extech's MO257 Moisture Meter. Easy-to-operate with automatic calibration, this meter has a ball moisture sensor that provides smooth gliding on hard or delicate surfaces. A large backlit triple LCD displays moisture reading and Max and Min readings; user can also adjust two alarm levels to display a visual alert (flashing “RISK” or “WET” indicators) plus a beeper alert. The MO257 is a must-have tool for analyzing the after-effects of water leakage behind walls and in ceilings and also measuring moisture content on a non-flat surface.

Relative pinless moisture reading for non-invasive measurement from 0.0–100.0 (0.1 resolution), with sensitivity from 20–40 mm (0.78–1.6 in) below the surface
Two adjustable alarm levels with visible and audible indicators, as well as automatic calibration (in dry air) when meter is powered on
Ideal for building restoration projects and applications where moisture detection on floors, tiles, and under carpets is critical

Specifications

General
Measurement Depth 0.79 to 1.57" (20 to 40mm)
Relative Moisture Content (Pinless) 0.0 to 100.0
Sensor Type Pinless spherical
Additional Details
Certifications CE
Dimensions 9.2 × 2.5 × 1.1" (235 × 63 × 28mm)
Display Backlit segment LCD
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 7.7oz (218g)

Resources & Support

User Manual

Extech MO257 User Manual

Datasheet

Extech MO257 Datasheet

Certification

Extech MO257 Declaration of Conformity

Export Restrictions

Cart

Added to cart