Extech MO57

Pinless Moisture Meter

Take pinless, non invasive moisture measurements on wood and building materials without damaging the surface with Extech’s MO57 Moisture Meter. The ball moisture sensor provides smooth gliding on hard or delicate surfaces. It is easy to operate with display icons that indicate the levels of moisture content plus an audible alert feature. The MO57 can be ideal forrestoration projects and applications where moisture detection on floors, tiles, and under carpets is critical. A must-have tool for analyzing the after effects of water leakage in walls, ceilings, and also on non flat surfaces.

Take accurate, non-invasive moisture readings to a depth of 100 mm (<4 in); measures moisture up to 99.9% for wood and other building materials
Easy-to-read digital LCD display includes icons for material type, percent of moisture, and low battery warning
Instantly know when moisture levels increase with audible alert plus on-screen icons displaying low, medium, and high levels

Specifications

General
Measurement Depth <4" (100mm)
Sensor Type Pinless spherical sensor
WME Moisture Content (Pinless) Wood: 0.1 to 99.9%; Other building materials: 0.1 to 99.9%
WME Moisture Content Max Resolution (Pinless) 0.10%
Additional Details
Certifications CE
Dimensions 8.3 × 2.8 × 1.3" (210 × 70 × 33mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.5oz (155g) battery not included

Resources & Support

Certification

Extech MO57 Declaration of Conformity

User Manual

Extech MO57 Users Manual

Datasheet

Extech MO57 Datasheet

User Manual

Extech MO57 User Manual GB

Export Restrictions

Cart

Added to cart