Flir MR40

Moisture Pen + Flashlight

The FLIR MR40 is a pocket-portable, rugged 2-pin, single-scale moisture meter with an integrated flashlight for wood and common building materials — ideal for builders, building inspectors, remodelers, moisture remediation technicians, pest control professionals, and residential roofing and flooring contractors. Providing reliable and accurate measurements offered at a highly affordable price point, MR40 is a quick and easy-to-use tool to find and quantify moisture content.

Equipped with a clear LCD display, a simple On/Off button with 'Auto Power Off', replaceable pins, and an audible indication of measured range, the MR40 is a simple and effective tool for reliable measurements.
The MR40 is small enough to carry in your pocket, IP54 splash-proof rated, and 3-meter drop tested, so it's always ready to work when — and wherever— you are.
The MR40 has all the essential features you need to quickly verify moisture and determine the severity of the problem including a measurement 'hold' function and calibration/pin check integrated in the cap.

Specifications

Highlighted
Measurement Accuracy 5 to 30% MC (Moisture Content): +/- 2%30 to 60% MC (Moisture Content): Reference onlyNote: For materials other than Group 9/Building Materials: plywood, drywall, and oriented strand board (OSB), download the MR40 Material Conversion Table (publication MR40-AN01): http://tinyurl.com/jteb653
Measurement Range 5% to 60% MC (Moisture Content)
Display LCD
Flashlight ~40 lumens
Measurement & Analysis
Audible Indication 5 to 12%: Low Beep rate. 13 to 60%: Higher beep rate.More than 60%: Highest Beep rate (Display OL)
Calibration Cycle N/A
Calibration-Pin Check Integrated in Cap 0.16
Measurement Accuracy 5 to 30% MC (Moisture Content): +/- 2%30 to 60% MC (Moisture Content): Reference onlyNote: For materials other than Group 9/Building Materials: plywood, drywall, and oriented strand board (OSB), download the MR40 Material Conversion Table (publication MR40-AN01): http://tinyurl.com/jteb653
Measurement Principle Electrical Resistance
Measurement Range 5% to 60% MC (Moisture Content)
User Interface
Display LCD
Power
Auto Power Off (APO) 3 minutes
Battery life 70 Hrs W/O Flashlight
Battery status indicator 4 Bar battery icon
Battery type 2 × AAA alkaline batteries (included)
General
Dimensions (H x W x L) 193 x 26 x 31 mm (7.6" x 1.0" x 1.2")
Electrode Pins Integrated, Replaceable (4 pins included)
Flashlight ~40 lumens
Material PC-ABS w/TPE Overmold
Packaging Size 24.5 cm x 8.5 cm x 6.5 cm (9.7 in. x 3.4 in. x 2.5 in.)
Weight 80g (2.8 oz) with batteries
Environmental & Certifications
Certifications CE
Drop test 3 m (9.8 ft.)
IP Rating IP54 Splash Proof
Operating Temperature -10 to 60°C (14 to 140°F)
Warranty Limited 3-Year Warranty

Resources & Support

Datasheet

FLIR MR40 Datasheet

User Manual

FLIR MR40 User Manual

Brochure

FLIR Moisture Meter Guide

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Professional Tools - US Only

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

Cart

Added to cart