FLIR MR55

Pin Moisture Meter with Bluetooth®

The FLIR MR55 is a pin-based meter with wireless connectivity, which offers the convenience to view readings from a mobile device via the METERLiNK® app. Thanks to a built-in library of 11 material groups, users can tune the meter to the appropriate test material to improve measurement accuracy. This library is easy to access on the FLIR.com website by scanning a QR code on the back of the meter with a mobile device.

An accurate and reliable meter with wireless connectivity
Test from 11 material groups with pin probes. Measurements automatically compensate for ambient temperature.
Use Bluetooth® to view readings from a mobile device.
Features replaceable electrode pins, standard AA batteries, a backlit display, and a bright worklight to help make your job seamless.

Specifications

Highlighted
Pin Moisture Wood Range: 7% to 29% (±2% MC accuracy); 30% to 99% (Reference Only) / Building Material Range: 1% to 99% Group 10, 1 to 35% Group 11 (Reference Only)
Pin Moisture Groups Wood Type: Groups 1–9; Building Materials: Groups 10 and 11
Relative Humidity Range 0-10% / Accuracy ±4%; Range 10-85% / Accuracy ±2%
Display Backlit, multifunction LCD
Imaging & Optical
Range
Measurement & Analysis
Accuracy
Measurement Principle Electrical resistance using pins
Pin Moisture Wood Range: 7% to 29% (±2% MC accuracy); 30% to 99% (Reference Only) / Building Material Range: 1% to 99% Group 10, 1 to 35% Group 11 (Reference Only)
Pin Moisture Groups Wood Type: Groups 1–9; Building Materials: Groups 10 and 11
Communication & Data Storage
Connectivity Bluetooth BLE; Communications Protocol: METERLiNK®
User Interface
Display Backlit, multifunction LCD
Power
Auto Power Off [APO] After 20 minutes
Battery Life Typical 70 hours without worklight
Battery status indicator 4-bar battery icon (100% to empty)
Battery Type (2) x 1.5 V AA
General
Dimensions 188 × 58 × 33 mm (7.4 × 2.3 × 1.3 in)
Electrode Pins Integrated, replaceable, 10 mm (0.4 in)
Housing material Impact-resistant plastic
Weight 160 g (5.6 oz) battery excluded
Work light White LED
Worklights
Environmental & Certifications
Ambient temperature range 0°C to 50°C (32°F to 122°F) / Accuracy: ±1°C (2°F)
Certifications CE, RCM, FCC/IC
Drop test 2 m (6.6 ft)
IP Rating IP40
Relative Humidity Range 0-10% / Accuracy ±4%; Range 10-85% / Accuracy ±2%
Warranty Limited 3 years

Resources & Support

Datasheet

FLIR MR55 Datasheet

User Manual

FLIR MR55 User Manual

Quick Start Guide

FLIR MR55 Quick Start Guide

Brochure

FLIR Moisture Meter Guide

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test And Measurement Limited 3 Year Warranty US

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us