Extech PH100

ExStik® pH Meter

The waterproof ExStik® PH100 pH meter by Extech is a rugged, accurate, reusable stick pH meter with unique data storage features that make it exceptionally easy to use. The flat surface electrode allows you to measure pH in liquids, semi-solids, and solids while limiting electrode breakage and clogged junctions. The LCD readout displays pH, temperature, and an analog bar graph that shows trends in acidity or alkalinity and indicates when the reading is stable. Other features include automatic temperature compensation, auto power off, low battery indicator and data hold. The PH100 comes with a protective sensor cap, sample cup, four 3V CR2032 button batteries and a 48 in. (1.2 m) neck strap. For more convenience, purchase the EX006 weighted base, which holds both the sample cup and ExStik® meter.

Fast and easy on-the-spot pH measurements
Know instantly when to replace the electrode and when to recalibrate thanks to the Renew indicator and the CAL alert
Record and recall 15 sequentially tagged readings using the Memory feature, so you will know how your readings have changed over time
Analog bar graph originates at neutral point (pH 7.00) to conveniently view trends in acidity or alkalinity

Specifications

General
Memory 15 readings
pH 0.00 to 14.00 pH
pH Basic Accuracy ±0.01 pH
pH Max Resolution 0.01 pH
Temperature (Contact) -5°C to 90°C (23°F to 194°F)
Temperature (Contact) Basic Accuracy ±1°C/1.8°F
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 35.6 × 172.7 × 40.6 mm (1.4 × 6.8 × 1.6 in)
IP Rating IP57
Power 4 × CR-2032 (3V) button batteries
Warranty 2 years
Weight 110 g (3.8 oz)

Resources & Support

Certification

Extech PH100 Declaration of Conformity

User Manual

Extech PH100 PH110 User Manual GB

User Manual

Extech PH100 PH110 User Manual

Datasheet

Extech PH100 Datasheet

Export Restrictions

Cart

Added to cart