Discontinued

Extech PH50

Waterproof pH Pen

The Extech PH50 Waterproof pH Pen has a pH range of 2 pH to 12 pH with a LCD display that shows the pH readings. It makes it easy to calibrate a single CAL key with the automatic pH buffer recognition (4 pH, 7 pH, and 10 pH). The user has a choice of a 3 point calibration for better accuracy. This pen features the data hold which freezes the readings on the display as well as a low battery indicator. It also features an auto power off to help conserve the battery life. The PH50 comes complete with a built in electrode, sensor cap, inner pH electrode protection cap, and four LR44 button batteries.

Specifications

General
pH 2.0 to 12.0pH
pH Basic Accuracy ±0.3pH
pH Max Resolution 0.1pH
Additional Details
Certifications CE
Dimensions 6 × 1.5 × 0.9" (152 × 37 × 24mm)
IP Rating IP67
Power 4 × LR44 (1.5V) button batteries
Warranty 2 years
Weight 2.3oz (65g)

Resources & Support

User Manual

Extech PH50 User Manual

Certification

Extech PH50 Declaration of Conformity

Datasheet

Extech PH50 PH60 Datasheet

Export Restrictions