Extech PQ34-12

1200A Current Clamp Probes

The Extech PQ34-12 is a set of 1200 Amp Current Clamp Probes. For use with the PQ3450 and PQ3470 analyzers. Featuring a 50 mm (2 in) jaw size, this product comes with three current clamp probes and a year warranty.

Specifications

General
AC Current 20A, 200A and 1200A, switch selectable
AC Current Basic Accuracy ±1% full scale (50/60Hz)
Cable Length 4 meters (13.17 feet)
Frequency Bandwidth 45 to 400 Hz.
Jaw Size 50 mm (2.0 inch)
Minimum Load 100 KΩ for specified accuracy
Output Coupling AC coupled.
Output Sensitivity 10mV/A (20A range), 1mV/A (200A range), 0.1mV/A (1200A range)
Phase Error < ±1° (50/60Hz)
Additional Details
Dimensions 8.3 × 2.5 × 1.3" (210 × 64 × 33 mm)
Power 8V ±1V (supplied from meter)
Safety Category CATIII - 600V
Warranty 2 years
Weight 490 g (1.08 LB)

Resources & Support

Certification

Extech PQ34-12 Declaration of Conformity

User Manual

Extech PQ34-12 User Manual

Export Restrictions

Cart

Added to cart