Discontinued

Extech PQ3470

3-Phase Graphical Power & Harmonics Analyzer/Datalogger

The Extech PQ3470 is a 3-phase Graphical Power and Harmonics Analyzer/Datalogger capable of logging up to 30,000 sets of measurements on a removable SD memory card. The meter features a 3-phase voltage or current unbalanced ratio (VUR, AUR) and unbalanced factor, a wide sampling rate range (2 seconds to 2 hours), and a built in clock and calendar. It is capable of capturing transient events such as dip, swell, and outage with programmable threshold (%). Complete with 4 voltage leads with alligator clips, 8 AA batteries, SD card, 100 V - 240 V AC adaptor, and a case. Clamp probes sold separately.

Specifications

General
AC Current up to 3000A (depends on the current clamp probes used)
AC Current Basic Accuracy ±(0.5% of reading)
AC Voltage 600.0V
AC Voltage Basic Accuracy ±(0.5% of reading)
Active Power 9.999MW
Active Power Basic Accuracy ±(1.0% of reading)
Active Power Energy 0.0kWh to 9.999MWH
Active Power Energy Basic Accuracy ±(2.0% of reading)
Apparent Power 9.999MVA
Apparent Power Basic Accuracy ±(1.0% of reading)
Apparent Power Energy 0.0KVAh to 9.999MVAH
Apparent Power Energy Basic Accuracy ±(2.0% of reading)
Crest Factor 1.00 to 99.99
Crest Factor Basic Accuracy ±(5%)
Frequency 45Hz to 65Hz
Frequency Basic Accuracy ±0.1Hz
Harmonics 1 to 50th
Harmonics Basic Accuracy ±2% (1 to 20); ±4% (21 to 31)
Input Range 200mV, 300mV, 500mV, 1V, 2V, 3V (user-selectable)
Input Range Basic Accuracy ±(0.5% of reading)
Memory 30,000 readings (2GB SD memory Card)
Peak AC Current Basic Accuracy ±(5%)
Peak AC Voltage Basic Accuracy ±(5%)
Phase -180 ° to +180°
Phase Basic Accuracy ±1°
Power Factor 0.00 to 1.00
Power Factor Basic Accuracy ±0.04
Reactive Power 9.999MVAR
Reactive Power Basic Accuracy ±(1.0% of reading)
Reactive Power Energy 0.0kVARh to 9.999MVARH
Reactive Power Energy Basic Accuracy ±(1.0% of reading)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 8.86 × 4.92 × 2.52" (225 × 125 × 64mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.2lbs (1010g)

Resources & Support

Datasheet

Extech PQ3470 Datasheet

Certification

Extech PQ3470 Declaration of Conformity

User Manual

Extech PQ3470 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.