FLIR PV78

Solar Irradiance and Temperature Meter with Tilt Sensor

The FLIR PV78 is designed for solar site surveys, panel installation, and maintenance of photovoltaic systems. It allows for instant measurements to determine solar (irradiance in watts per square meter) as required by IEC 62446-1 Electrical Safety of PV installations standard. You can measure temperature by placing the meter directly on the panel or by connecting an external probe for continuous measurements. The device also includes a compass to find the predominant direction and a tilt function to verify the inclination of a roof or panel. With FLIR METERLiNK® Bluetooth® technology, you can wirelessly connect to the METERLiNK app on mobile devices, enabling instantaneous documentation, reporting, and sharing of results from the field.

Instantly measure solar irradiance from 50 to 1400 W/m² as required by IEC 62446-1 standard.
Measures solar irradiance, panel temperature, array direction, and inclination
View readings, create reports and share findings with colleagues with the FLIR METERLiNK® mobile app.

Specifications

Highlighted
Connectivity Bluetooth BLE
Measurement & Analysis
Inclination Angle Range: −90° to 90° / Accuracy: ±3°
Irradiance Range: 50 to 1400 W/m² / Accuracy: ±5%
Measuring Rate 3 samples per second
Temperature Meter: Range: −10°C to 50°C (14°F to 122°F) / Accuracy: ±1.5°C (±2.7°F)
External Probe: Range: −30°C to 100°C (−22°F to 212°F) / Accuracy: ±1.5°C (±2.7°F)
Communication & Data Storage
Bluetooth range max 10 m (32 ft)
Connectivity Bluetooth BLE
Data Storage Data Storage Interval: 1 minute
Memory 360 sets per file
Power
Auto Power Off After approximately 30 minutes of inactivity
Battery 9 V Alkaline battery
Battery life Approx. 25 hours, with alkaline battery
General
Compass Range: 0° to 360° / Accuracy: ±7°
Size (L x W x H) 240.5 mm × 67 mm × 38 mm (9.5 in × 2.6 in × 1.5 in)
Weight 300 g (0.66 lbs)
Environmental & Certifications
Certifications CE, FCC, RCM
EMC EN61326-1, EN300328
Operating Ambient Temperature and Relative Humidity (RH) Meter: −10°C to 50°C (14°F to 122°F), <80% RH
Probe: −30°C to 100°C (−22°F to 212°F), <80% RH
Storage temperature and relative humidity [RH] −20°C to 60°C (−4°F to 140°F), 0 to 80% RH (without batteries)
Warranty Limited 3-Years Warranty
https://www.flir.com/testwarranty
Accessories
Accessories In the Box External Temperature Probe
9 V Alkaline Battery
User Manual

Accessories

Resources & Support

User Manual

FLIR PV78 User Manual

Quick Start Guide

FLIR PV78 Quick Start Guide

Datasheet

FLIR PV78 Datasheet

User Manual

FLIR METERLiNK App User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.