Discontinued

Quasar 4 x 2K Panoramic

Convertible 180° / 360° Mini-Dome Camera

The FLIR Quasar™ Quad Sensor Camera is designed to address any application that requires full coverage of a wide area surveillance, in either 180° or 360° degree field of view. Thanks to its patent-pending, one-step conversion process, the camera features a single form factor that is field configurable to either 180° or 360° mode. The Quad Sensor capability completes FLIR’s offering of wide area full coverage, typically required for city surveillance deployments, critical infrastructure, airports and any other high-profile wide area security applications.

Wide area surveillance for high profile security
Display a single, 180° panoramic scene or achieve full 360° coverage using four individual views.
The Quasar Quad Sensor Camera applies automatic lens distortion correction when stitching together imagery from each 2K sensor.
The camera features H.264 / H.265 compression and is compliant with ONVIF Profile S/G.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
MTBF [hrs] 494,940
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security Password protection, IP address filtering, HTTPS encryption, IEEE 802.1X network access control, Digest authentication
Environmental
Humidity 90% (non–condensing)
Operating Temperature –40° to 50° C (–40° to 122° F)
Storage Temperature –40° to 60°C (–40°F to 140°F)
General
AES 1/1.75 to 1/10,000 (auto)
Bubble F_Stop F 1.0 - Smoked Bubble (Standard)
Bubble Rating IK10 vandal resistant polycarbonate
Compression H.265 main profile, H.264 main profile/high profile (MPEG-4 Part 10/AVC), Motion JPEG
Day_Night Mode Yes
Dimensions 190mm x 190mm x 130mm (7.48 x 7.48 x 5.11 in.)
Enclosure Indoor/Outdoor: IK10 rated vandal IP67
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 802.3at PoE+, 24 VAC
Power Connection PoE / 2-pin terminal block
Power Consumption 24.9W with heater and IR On
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 120 db
Tamper Detection Yes
Unit Weight 1.56 Kg (3.44 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Rotate 360 mode: Tilt 63° degrees (fixed) 180 mode: Tilt 45° degrees synchronized down from horizon
System Integration
Analog Output 1 - composite video output BNC
Angle of Illumination Full 60°
Audio Connections Terminal block
Bi_directional Audio 1 Audio Line Level Input, G.711 a/µ-law, AAC support, 1 Audio Line Level Out
Distance Up to 25 m (82 ft.)
Ethernet 10/100, auto sensing, half / full duplex (RJ45)
Network Protocol CP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP,SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Number of IR LEDs High efficiency SMD
Peak Emission Wavelength [nm] 850
Remote Configuration Via web browser or supported video management software
Supported Web Browser Internet Explorer 10+, Firefox 50+, Chrome 55+
Thermal Camera
DSS 1/7.5(6.25)~1/60(50) NTSC (PAL)
Image Sensor 1/2.8" BSI CMOS (x4 Each), supports 5th sensor for 360 viewing mode ordered separately
Visible Camera
Backlight Compression On / Off
Bandwidth Configurable between 64Kbps and 20Mbps
DSS 1/7.5(6.25)~1/60(50) NTSC (PAL)
Image Sensor 1/2.8" BSI CMOS (x4 Each), supports 5th sensor for 360 viewing mode ordered separately
Iris Control Auto–Shutter
Lens Type Fixed 3.6mm, 92° HFOV, F2.0
Mechanical IR Cut Filter Yes
Noise Reduction 3D
Sensitivity 0.02 (color) / 0 (BW)
Sensor Resolution 1920x1080 (x4 Each)
Signal to Noise Ratio More than 50dB when AGC off
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance 180 mode: H.264/H.265 30/25 FPS @ 3840x1440 + D1 (NTSC/PAL) H.264/H.265 20/20 FPS @ 3840x1440 + 1920x720 + D1 (NTSC/PAL) 360 mode: H.264 30/25 FPS @ 4K (NTSC/PAL) or H.265 27/25 FPS @ 4K (NTSC/PAL) or H.264/H.265 15/15 FPS @ 4K + 1080P + D1 (NTSC/PAL)
Rate Control CBR, CVBR
Resolution Range 180 mode: Scalable from D1 to 3840x1440 360 mode: Scalable from D1 to 3840x2160
SD Card Recording microSDXC up to 128GB (Class 10)
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Quasar CM-6308-P1-I Camera Firmware v. 20190530

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Cyber Hardening Guide

Quick Start Guide

FLIR Quasar 4 x 2K Quick Install Guide

Datasheet

FLIR Quasar 4 x 2K Datasheet

User Manual

FLIR Quasar 4 x 2K Desiccant User Guide

User Manual

FLIR Quasar 4 x 2K Installation & User Guide

AE Spec

FLIR Quasar 4 x 2K A&E Specifications

Application Story

City Deploys Flir Video System for Safety

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart