Quasar 4K Fixed Box

Multipurpose Ultra HD Low Light Camera

The Quasar 4K Fixed Box camera offers evidentiary detail, combined with a low light FHD camera for nighttime operations. Utilizing programmable schedules, the camera can switch from 4K UHD mode during daytime to 1080p Enhanced Low Light Performance mode at night, for optimal image capture based on the best scene resolution with sWDR.

The ideal day/night camera for demanding deployments
The Quasar 4K Fixed Box is ideal for challenging deployments found in tunnel entrances, security check-points, critical infrastructure, and casinos.
Combined with FLIR’s United VMS, our Adaptive Streaming technology ensures minimum impact on your network and IT infrastructure.
The camera accepts specialized housings, ranging from explosion-proof to extreme weather, as well as super wide to telephoto lenses.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
MTBF [hrs] 663132.0
ONVIF Compliance Onvif Profile S & G
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security User account with password protection and IP filter
Environmental
Humidity 90% (non-condensing)
Operating Temperature -20°C ~ 50°C (-4°F to 122°F )
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
AES 1/1.75 to 1/10,000 (auto)
BLC On / Off
Day_Night Mode Yes, support for Enhanced Low Light Performance
Dimensions 76 x 100 x 63mm
Enclosure Camera body: aluminum Front cover: PC+ABS plastic
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 802.3af PoE, 12 VDC, 24 VAC
Power Connection 2-pin terminal block, LED indicator
Power Consumption 7.5W
Privacy Zones Yes
Scanning Mode Progressive
Tamper Detection Yes
Unit Weight 0.61kg (1.34 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
System Integration
Alarm In 1 Dry Alarm Contact
Alarm Output 1 Relay Contact
Analog Output 1 x composite video output BNC
Audio Input 1 Audio Line Input, G.711 a/µ-law, AAC support
Audio Intensity Detection Yes
Audio OUT 1 Audio Line Output
Ethernet 10/100, auto sensing, half / full duplex (RJ45)
Network Protocol TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP, SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
Remote Configuration Via web browser or supported video management software
Supported Web Browser Internet Explorer 10+, Firefox 50+, Chrome 55+
Thermal Camera
AGC Auto
DSS max. shutter 1/7.5(6.25)~1/60(50) / min.
Image Sensor 1/2.5" BSI CMOS
Visible Camera
AGC Auto
DSS max. shutter 1/7.5(6.25)~1/60(50) / min.
Image Sensor 1/2.5" BSI CMOS
Lens Type CS mount (lens not included), P-Iris/DC Iris with External Auto Back Focus control
Mechanical IR Cut Filter Yes
Noise Reduction New generation 3DNR technology
Sensitivity 0.07 (color)/0.01 (BW)
Sensor Resolution 3840 x 2160
Signal to Noise Ratio More than 50dB when AGC off
WDR sWDR
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance H.264 30/25 FPS @ 4K (NTSC/PAL) or H.265 27/22 FPS @ 4K (NTSC/PAL) or H.264/H.265 15/12 FPS @ 4K + 1080P + D1 (NTSC/PAL) or H.264/H.265 60/50 FPS @ 1080P + 30/25 FPS @ 720P + D1 (NTSC/PAL)
Rate Control CVBR/CBR
Resolution Range Scalable from D1 to 4K
SD Card Recording microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64Kbps and 20Mbps
Video Compression Enhanced H.265, enhanced H.264 main profile/high profile/baseline profile (MPEG-4 Part 10/AVC), Motion JPEG
Video Motion Detection Yes

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Quasar 4K Fixed Box Software

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Quick Start Guide

FLIR Quasar 4K Fixed Box Quick Install Guide

User Manual

FLIR Quasar 4K Fixed Box Installation and User Guide

Datasheet

FLIR Quasar 4K Fixed Box Datasheet

Firmware Release Note

Quasar 4K Fixed Box Firmware Release Note v20250813

AE Spec

FLIR Quasar 4K Fixed Box A&E Specifications

Datasheet

FLIR Quasar 4K Fixed Box Datasheet GB

User Manual

FLIR Cyber Hardening Guide

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart