Quasar™ CB-6505-11-IA

5 MP Premium Bullet AI

Designed for intelligent monitoring of outdoor sites in the most demanding environments, the Quasar CB-6505-11-IA captures critical evidential video in 5 MP resolution. This camera integrates Flir Deep Neural Network (DNN) based Edge AI video analytics to detect and accurately classify humans and vehicles, while object geo-tracking is enabled using Flir Nexus™. Gain superior image quality and IR-illumination for exceptional performance at commercial and critical infrastructure sites, remote facilities, or any large area requiring close monitoring.

Compatibility with Flir accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. The camera also integrates seamlessly with a wide range of video management systems, including United VMS, providing an open, true end-to-end solution for multilayer security.

Vandal-protected with a rugged exterior for extreme temperature and high salt environments.
Robust Edge AI video analytics minimize nuisance alarms and false positives; Flir Nexus enables PTZ hand-off for object geolocation and tracking.
Low light sensitivity and wide dynamic range provide optimal light balance for high quality images.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM, WEEE, BIS, UKCA, ICES-003
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
AI Video Analytics Yes
Security Password protection, password policy enforcement, IP address filtering, IEEE 802.1X network access control, digest authentication, CA & self-signed certificates, protect from failed log-in service, firewall
Environmental
Humidity 0%–95%
Operating Temperature IR ON: -40°C to 50°C (-40°F to 122°F)
IR OFF: -40°C to 60°C (-40°F to 140°F)
Cold Start: -40°C (-40°F)
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
Automatic Electronic Shutter [AES] 1/3–1/30000 (auto)
Compression Enhanced H.265 main profile + enhanced H.264
Main/high/baseline profile + MJPEG
Day/Night Mode Yes, support for Enhanced Low Light performance
Digital Slow Shutter [DSS]
Dimensions 358 × 79 × 89 mm (14.1 × 3.1 × 3.5 in)
Enclosure Indoor/outdoor: IK10 rated vandal IP67
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 24 VAC, 12 VDC, PoE+ IEEE 802.3at
Power Connection PoE: RJ45
12 VDC / 24 VAC: terminal block
Power Consumption With Heater OFF and IR ON
12 VDC / 16.6 W
24 VAC / 14.6 W
PoE+ / 15 W
With Heater ON and IR OFF
12 VDC / 17.9 W
24 VAC / 15.6 W
PoE+ / 16.3 W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB on 15 fps
120 dB on 30 fps
Tamper Detection Yes
Unit Weight 2.15 kg (4.74 lbs)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Spin 350° / ±7.5° ~ -90° / 350°
System Integration
Angle of Illumination 140°
Bi-directional Audio 1 Audio line input, G.711 a/µ-law, AAC support + 1 audio line output
Distance 60 m (200 ft.)
Ethernet 10/100, 1000 IEEE 802.3, auto sensing 1 × RJ45
Input 1 dry alarm contact
LED Type High efficiency SMD
Network Protocol IPv4, HTTP, HTTPS, UPnP, DNS,NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF Profile G / T / S
Output 1 relay contact
Peak Emission Wavelength [nm] 850 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge
Visible Camera
Backlight Compensation On/Off
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS, Visible 1/2–1/30 (NTSC)
1/2–1/25 (PAL)
Image Sensor
Image Sensor, Visible 1/2.8-in CMOS
Lens Type Varifocal 2.8–8 mm, 106°–38° HFOV, f/1.3, D/N, motorized autofocus/auto-iris, P-iris lens
Mechanical IR Cut Filter Yes
Noise Reduction 3D and 2D
Sensitivity 0.15 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 2592 × 1944
Signal to Noise Ratio >50 dB
White Balance Auto/Manual
Video & Recording
Maximum Performance H.264/H.265 30/25 fps @ 5 MP +
H.264/H.265 30/25 fps or
MJPEG 15 fps @ 1080p
Rate Control CBR, CVBR, MJPEG
Resolution Range Scalable from D1 to 5 MP
SD Card Recording1 MicroSDXC up to 2 TB, SD Bus Mode UHS I (SD card not included)
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Quasar Premium Bullet AI Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium Bullet AI Datasheet

User Manual

FLIR Quasar Premium Bullet AI Installation and User Guide

Quick Start Guide

FLIR Quasar Premium Bullet AI Quick Install Guide

Firmware Release Note

FLIR Quasar Premium Bullet AI Firmware Release Notes

AE Spec

FLIR Quasar Premium Bullet AI A&E Specifications

Selection Guide

FLIR Edge Devices Accessory Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions