Quasar™ CB-6508-21-IA

4K Premium Bullet AI

Designed for intelligent monitoring of outdoor sites in the most demanding environments, the Quasar CB-6805-21-IA captures critical evidential video in 4K Ultra HD. This camera integrates Flir Deep Neural Network (DNN) based Edge AI video analytics to detect and accurately classify humans and vehicles, while object geo-tracking is enabled using Flir Nexus™. Gain superior image quality and IR-illumination for exceptional performance at commercial and critical infrastructure sites, remote facilities, or any large area requiring close monitoring.

Compatibility with Flir accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. The camera also integrates seamlessly with a wide range of video management systems, including United VMS, providing an open, true end-to-end solution for multilayer security.

Vandal-protected with a rugged exterior for extreme temperature and high salt environments.
Robust Edge AI video analytics minimize nuisance alarms and false positives; Flir Nexus enables PTZ hand-off for object geolocation and tracking.
Low light sensitivity and wide dynamic range provide optimal light balance for high quality images.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM, WEEE, BIS, UKCA, ICES-003
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
AI Video Analytics Yes
Security Password protection, password policy enforcement, IP address filtering, IEEE 802.1X network access control, digest authentication, CA & self-signed certificates, protect from failed log-in service, firewall
Environmental
Humidity 0%–95%
Operating Temperature IR ON: -40°C to 50°C (-40°F to 122°F) IR OFF: -40°C to 60°C (-40°F to 140°F) Cold Start: -40°C (-40°F)
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
Automatic Electronic Shutter [AES] 1/3–1/30000 (auto)
Compression Enhanced H.265 main profile + enhanced H.264
Main/high/baseline profile + MJPEG
Day/Night Mode Yes, support for Enhanced Low Light performance
Digital Slow Shutter [DSS] 1/2–1/30 (NTSC)
1/2–1/25 (PAL)
Dimensions 358 × 79 × 89 mm (14.1 × 3.1 × 3.5 in)
Enclosure Indoor/outdoor: IK10 rated vandal IP67
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 24 VAC, 12 VDC, PoE+ 802.3at
Power Connection PoE: RJ45
12 VDC / 24 VAC: terminal block
Power Consumption With Heater OFF and IR ON
12 VDC / 16.6 W
24 VAC / 14.6 W
PoE+ / 15 W
With Heater ON and IR OFF
12 VDC / 17.9 W
24 VAC / 15.6 W
PoE+ / 16.3 W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB on 15 fps
120 dB on 30 fps
Tamper Detection Yes
Unit Weight 2.15 kg (4.74 lbs)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Spin 350° / ±7.5° ~ -90° / 350°
System Integration
Angle of Illumination 60°
Bi-directional Audio 1 Audio line input, G.711 a/µ-law, AAC support + 1 audio line output
Distance 80 m (260 ft.)
Ethernet 10/100, 1000 IEEE 802.3, auto sensing 1 × RJ45
Input 1 dry alarm contact
LED Type High efficiency SMD
Network Protocol IPv4, HTTP, HTTPS, UPnP, DNS,NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF Profile G / T / S
Output 1 relay contact
Peak Emission Wavelength [nm] 850 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge
Visible Camera
Backlight Compensation On/Off
Bandwidth Configurable between 64 Kbps and 20 Mbps
Image Sensor, Visible 1/1.8-in CMOS
Lens Type Varifocal 9–20 mm, 50°–22.3° HFOV, f/1.6, D/N, motorized autofocus/auto-iris, P-iris lens
Mechanical IR Cut Filter Yes
Noise Reduction 3D and 2D
Sensitivity 0.04 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 3840 × 2160
Signal to Noise Ratio >50 dB
White Balance Auto/Manual
Video & Recording
Maximum Performance H.264/H.265 30/25 fps @ 5 MP +
H.264/H.265 30/25 fps or
MJPEG 15 fps @ 1080p
Rate Control CBR, CVBR, MJPEG
Resolution Range Scalable from D1 to 4K
SD Card Recording1 MicroSDXC up to 2 TB, SD Bus Mode UHS I (SD card not included)
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Quasar Premium Bullet AI Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium Bullet AI Datasheet

User Manual

FLIR Quasar Premium Bullet AI Installation and User Guide

Quick Start Guide

FLIR Quasar Premium Bullet AI Quick Install Guide

Firmware Release Note

FLIR Quasar Premium Bullet AI Firmware Release Notes

AE Spec

FLIR Quasar Premium Bullet AI A&E Specifications

Selection Guide

FLIR Edge Devices Accessory Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions