Discontinued

Extech RD200

Refrigerant Leak Detector

The Extech RD200 Refrigerant Leak Detector is easy to use and is ideal for detecting leaks from air-conditioning units and cooling systems that use all standard refrigerants. The multi-colored LED light bar indicates the level of refrigerant detected by the RD200. Features a field replaceable heated diode sensor and low/high sensitivity range selection for accurate leak detection. The 406 mm (16 in) flexible gooseneck provides easy access in difficult to reach locations.

Specifications

General
Gas Detection SF6 electrical equipment and gas, HFC, CFC, HCFC refrigerants, HFC (R134 and R123), halogen gas, ethylene, tetrafluoroethylene, trichloroethylene, and most compounds containing halogen.
Gas Detection Sensitivity High: 0.2oz/yr (6g/yr); Low: 1.05oz/yr (30g/yr)
Probe Length 502mm (19.8")
Sensor Type Heated Diode
Warm-up Time 2 minutes (approx.)
Additional Details
Certifications CE
Dimensions 7.3 × 2.8 × 1.4" (185 × 72 × 35mm)
Power 1 × 9V battery
Warranty 2 years
Weight 10.8 oz (305g)

Resources & Support

Datasheet

Extech RD200 Datasheet

Export Restrictions