Extech RD350

Refrigerant Leak Detector with Audible and Visual Alerts

The Extech RD350 refrigerant leak detector features a highly sensitive heated diode sensor. It detects a wide range of refrigerants—including R410A, R32, R134a, and more with a sensitivity of just 3g/year. Its tri-colored LED leak level indicator, variable audible alarm, and flexible 15.5” probe make pinpointing leaks effortless.

Specifications

General
Gas Detection R‐22, R‐134a, R‐404a, R‐410a, and all CFCs, HCFCs, and HFCs
Gas Detection Sensitivity R-32, R-134a, R-404A, R-407C, R-410A, HFO-1234yf
High: 0.11 oz/yr (3g/yr); Medium: 0.53 oz/yr (15g/yr); Low: 1.06 oz/yr (30g/yr)

R-22
High: 0.14 oz/yr (4g/yr); Medium: 0.71 oz/yr (20g/yr); Low: 1.41 oz/yr (40g/yr)
Probe Length 400 mm (15.5 ")
Sensor Type Heated Diode
Warm-up Time 45 seconds
Additional Details
Certifications CE
Warranty 2 years

Resources & Support

User Manual

Extech RD350 User Manual

Datasheet

Extech RD350 Datasheet

Export Restrictions

Cart

Added to cart