Extech RE300

ExStik® ORP Meter

ORP meter with rugged flat surface ORP electrode and high resolution of 1mV

Specifications

General
Memory 15 readings
ORP -999 to 999mV
ORP Basic Accuracy ±4mV
ORP Max Resolution 1mV
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (35.6 × 172.7 × 40.6mm)
IP Rating IP57
Power 4 × CR-2032 (3V) batteries
Warranty 2 years
Weight 3.8oz (110g)

Resources & Support

User Manual

Extech RE300 User Manual

Datasheet

Extech PHxxx CLxxx RExxx Datasheet

Certification

Extech RE300 Declaration of Conformity

Datasheet

Extech RE300 Datasheet

User Manual

Extech RE300 User Manual GB

Export Restrictions

Cart

Added to cart