Discontinued

Extech RF18

Portable Brix Refractometer (0 to 18%)

The Extech RF18 Portable Brix Refractometer is both compact and very easy to operate. It provides accurate and repeatable measurements on an easy to read scale, requiring only two or three drops of solution. It has a prism and lens with a simple focus adjustment. The RF18 comes complete with a case, the calibration screwdriver, a plastic pipette, and the calibration solution.

Specifications

General
Sucrose 0 to 18% Brix
Sucrose Basic Accuracy ±0.2%
Sucrose Max Resolution 0.1% Brix
Additional Details
Dimensions 6.7 × 1.6 × 1.2" (170 × 40 × 30mm)
Warranty 2 years
Weight 6.5oz (185g)

Resources & Support

User Manual

Extech RF18 User Manual

Datasheet

Extech RFxx Datasheet

Export Restrictions