Discontinued

Extech RF30

Triple Range Sucrose Brix Refractometer

The Extech RF30 Triple Range Sucrose Brix Refractometer measures the brix concentration in fruit juice, lubricants, cuttings, and other industrial fluids. Compact and easy to operate, it requires only 2 or 3 drops of solution and provides accurate and repeatable measurements on an easy to read scale. Comes complete with a case, calibration screwdriver, plastic pipette, and the calibration solution.

Specifications

General
Sucrose 0 to 42% , 42 to 71% , 71 to 90% Brix
Sucrose Basic Accuracy ±0.2%
Sucrose Max Resolution 0.2 Brix
Additional Details
Dimensions 7.9 × 1.5 × 1.1" (200 × 38 × 28mm)
Warranty 2 years
Weight 21.86oz (620g)

Resources & Support

User Manual

Extech RF30 User Manual

Datasheet

Extech RFxx Datasheet

Export Restrictions