Extech RF41

Portable Battery Coolant/Glycol Refractometer with ATC (°C)

The Extech RF41 measures propylene/ethylene glycol freezing points from -50°C to 0°C. It also measures the specific gravity of battery acid from 1.11 to 1.30 and provides a quick reference of battery charge condition. Requires only 2 or 3 drops of solution for fast and accurate readings. The automatic temperature compensation provides repeatable measurements on an easy to read scale. Prism and lens come with a simple focus adjustment. Includes carrying case and calibration screwdriver.

Specifications

General
Battery Acid Specific Gravity 1.15 to 1.30
Battery Acid Specific Gravity Max Resolution 0.01
Freezing Point (Ethylene Glycol) -50 to 0°C (10°C to 30°C ATC)
Freezing Point (Ethylene Glycol) Basic Accuracy ±2%
Freezing Point (Ethylene Glycol) Max Resolution 1°C
Freezing Point (Propylene Glycol) -50 to 0°C (10°C to 30°C ATC)
Freezing Point (Propylene Glycol) Basic Accuracy ±2%
Freezing Point (Propylene Glycol) Max Resolution 1°C
Additional Details
Dimensions 6.5 × 1.5 × 1.5" (165 × 38 × 38mm)
Warranty 2 years
Weight 7oz (200g)

Resources & Support

User Manual

Extech RF41 User Manual

Datasheet

Extech RFxx Datasheet

Export Restrictions

Cart

Added to cart