Discontinued

Extech RH210

Compact Hygro-Thermometer

The RH210 is a Hygro-Thermometer that measures Relative Humidity, Temperature and Dew Point. This compact hydro-thermometer is ideal for many industrial or residential applications. Complete with probe and 39" (1m) cable, 9V battery and soft case.

Specifications

General
Dew Point -13.5 to 120.0 °F (-25.3 to 48.9 °C)
Dew Point Basic Accuracy ±2.2 °F (±1.2 °C)
Dew Point Max Resolution 0.1°
Relative Humidity 10% to 95%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.1%
Temperature (Air) 32 to 122 °F (0 to 50 °C)
Temperature (Air) Basic Accuracy ±1.5 °F (±0.8 °C)
Temperature (Air) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 5.3 × 2.4 × 1.3" (135 × 60 × 33mm)
Power 1 × 9V battery
Warranty 2 years
Weight 9.3oz (264g)

Resources & Support

Datasheet

Extech RH210 Datasheet

User Manual

Extech RH210 User Manual

Certification

Extech RH210 Declaration of Conformity

Export Restrictions