Extech RH390

Precision Psychrometer

Measure humidity and temperature simultaneously with the RH390 Precision Psychrometer from Extech. A dual-illuminated readout can be alternated to display wet bulb and humidity, or dew point and humidity, or temperature and humidity. This handheld device registers temperatures from -22 degrees to 199 degrees F (-30 degrees to 100 degrees C) and measures the full spectrum of relative humidity with ±2% accuracy between 20 and 90% RH. Complete with carrying case and 9V battery.

Specifications

General
Dew Point -22 to 199 °F (-30 to 100 °C)
Dew Point Max Resolution 0.1°
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±2%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -22 to 199 °F (-30 to 100 °C)
Temperature (Air) Basic Accuracy ±1.8 °F/1 °C
Temperature (Air) Max Resolution 0.1 °F/ °C
Wet Bulb 32 to 176 °F (0 to 80 °C)
Wet Bulb Max Resolution 0.1°
Additional Details
Certifications RH390-NIST_S: CE, NIST
RH390_S: CE
Dimensions 7.8 × 1.7 × 1.3" (200 × 45 × 33mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Certification

Extech RH390 Declaration of Conformity

Datasheet

Extech RH390 Datasheet

User Manual

Extech RH390 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart