Discontinued

Extech RH401

Digital Psychrometer + InfraRed Thermometer

The Extech RH401 is a Digital Psychrometer with a built in IR Thermometer that allows for quick, non contact surface temperature measurements. It displays air temperature, humidity, surface temperature or dew point, and wet bulb, all on a triple LCD with backlighting. The IR thermometer features adjustable emissivity and a spot to distance ratio of 8:1. The meter calculates temperature difference between IR surface temperature and dew point. Other features include data hold, programmable auto power off, and a retractable probe that protects the sensors when the meter is not in use. Includes hard case and four AAA batteries.

Specifications

General
Dew Point -90.4 to 122 °F (-68.0 to 49.9 °C)
Dew Point Max Resolution 0.1 °
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -4 to 122 °F (-20 to 50 °C)
Temperature (Air) Basic Accuracy ±1.8 °F/ ±1 °C
Temperature (Air) Max Resolution 0.1°
Temperature (IR) Basic Accuracy -328 to 2498 °F (-200 to 1370 °C)
Temperature (IR) Max Resolution ±0.3% or ±1.8 °F/ ±1 °C
Temperature (RTD) 0.1°
Wet Bulb -6.9 to 122 °F (-21.6 to 49.9 °C)
Wet Bulb Max Resolution 0.1 °
Additional Details
Dimensions 9 × 2.2 × 1.7" (230 × 57 × 44mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.3oz (153g)

Resources & Support

Datasheet

Extech RH401 RH405 Datasheet

Certification

Extech RH401 Declaration of Conformity

User Manual

Extech RH401 User Manual

Export Restrictions