RH600

Dew Point Meter

The Extech RH600 accurately measures and datalogs dew point levels in compressed air systems. This high-precision meter can help manufacturing professionals protect product quality while avoiding damaged pneumatic equipment, corrosion, and problems in cylinder and valve systems. Featuring a color graphical display, the RH600 provides clear, stable readings, allowing you to measure dew point temperature down to -50°C (-58°F) in max ambient pressure of 20 bar. Set high/low audible and visible alarms for temperature, relative humidity, and dew point thresholds. You can also easily log and transfer recorded data to a PC in CSV format to create inspection reports fast.

Probe sensor dries quickly after contact with moisture using the sensor purge/purification feature
Monitor dew point over time using the datalogging feature, and record up to 32,000 data sets
Download recorded data to your computer in CSV format using the included USB cable

Specifications

General
Dew Point Range: -40°C to 30°C (-40°F to 86°F), Basic Accuracy: ±3.6°F (±2°C)
Range: -50°C to -40°C (-58°F to -40°F), Basic Accuracy: ±4.5°F (±2.5°)
Max Resolution: 0.01°
Dimensions & Weight 192 mm × 77 mm × 40 mm (7.5 in × 3.0 in × 1.6 in), 598 g (21.1 oz)
Relative Humidity Range: 15 to 100% RH, Basic Accuracy: ±2% RH + 3% of reading
Range: 5 to 15% RH, Basic Accuracy: ±1% RH + 5% of reading
Range: 0 to 5% RH, Basic Accuracy: ±0.025% RH +17.5% of reading
Max Resolution: .01% RH
Response Time At flow rate 0.2 m/s, 1 bar pressure, 63% RH [90% RH]
0°C to 40°C Td (32°F to -40°F Td): 20 s [120 s]
40°C to 0°C Td (-40°F to 32°F Td): 10 s [20 s]
Temperature Range: -10℃ to 60℃ (14℉ to 140℉)
Max Resolution: 0.01°
Basic Accuracy: ±0.3℃ (±0.54°F)
Water Concentration Range: 40 to 20,000 ppm
Max Resolution: 1
Basic Accuracy: ±(7.3 ppm + 8.3% of rdg)
Additional Details
Data Logging 32,000 data sets with time stamps
Operating Conditions -10°C to 60°C (14°F to 140°F), Pressure: 0 to 20 bar
Accuracy at environment temperature: 16°C to 25°C (60.8°F to 77°F)
Power 3.7 V rechargeable Li-ion battery (included)

Resources & Support

User Manual

Extech RH600 User Manual GB

User Manual

Extech RH600 User Manual

Datasheet

Extech RH600 Datasheet

Certification

Extech RH600 Declaration of Conformity

Quick Start Guide

Extech RH600 Quick Start Guide

Export Restrictions

Cart

Added to cart