Extech RHM15

Mini Hygro-Thermometer Monitor

The RHM15 is a mini hydro-thermometer monitor which measures humidity and temperature and displays it simultaneously. The RHM15 has a built in memory which stores maximum and minimum readings. The RHM15 features a low battery indication and comes with a built in stand, user's manual and LR44 battery. Measures in °F only.

Specifications

General
Relative Humidity 10 to 99%
Relative Humidity Basic Accuracy ±5% (25 to 75%)
Relative Humidity Max Resolution 1%
Temperature (Air) 14 to 140° F
Temperature (Air) Basic Accuracy ±2°F (14 to 122°F)
Temperature (Air) Max Resolution 1°F
Additional Details
Certifications CE
Dimensions 2 × 1.5 × 0.63" (50.8 × 38.1 × 16mm)
Power 1 × LR44/AG13 (1.5V) battery
Warranty 2 years
Weight 0.8 oz. (23g)

Resources & Support

Datasheet

Extech RHM15 Datasheet

User Manual

Extech RHM15 User Manual

Certification

Extech RHM15 Declaration of Conformity

Export Restrictions

Cart

Added to cart