Extech RHT30

USB Humidity/Temperature Datalogger

The datalogger is designed with a rugged housing and a standard USB connector where stored readings (up to 48,000 data) are conveniently transferred to a PC in PDF or Excel® spreadsheet format when plugged in. Additional features include an 8-location logger bookmark, 6-language options, programmable sampling interval, adjustable alarm, and password-protected security log-in. Large LCD optimizes viewing and the smart LED provides color-coded humidity, and temperature reading status.

Compact size housing with built-in NTC thermistor and capacitive humidity sensor designed with standard USB connector for easy data downloading to a PC
6 languages, sample rate, start delay time, alarm delay time, high/low alarm range, and security feature
Start button begins continuous datalogging, which continues until memory is full at 48,000 readings (24,000 for each parameter: Humidity/Temperature), or when Stop button is pressed

Specifications

General
Datalogging Interval 30 seconds to 2 hours
Memory 24,000 points
Relative Humidity 0.1 to 99.9%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -22 to 158°F (-30 to 70°C)
Temperature (Air) Basic Accuracy ±1.0°F (±0.5°C)
Temperature (Air) Max Resolution 0.1°C/°F
Additional Details
Certifications CE
Dimensions 4.3 × 1.6 × 0.75" (110 × 40 × 19mm)
Power 2 × CR2032 (1.5V) batteries
Warranty 2 years
Weight 1oz (90g)

Resources & Support

User Manual

Extech RHT30 TH30 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Certification

Extech RHT30 Declaration of Conformity

Datasheet

Extech RHT30 RHT35 Datasheet

Export Restrictions

Cart

Added to cart