Flir RS6780

Range and Scientific MWIR Camera

The FLIR RS6780 offers advanced detector, triggering, and synchronization capabilities in an environmentally protected package, making it easy to configure and integrate for successful data acquisition in the most demanding R&D applications. With a three-position motorized filter wheel and continuous metric zoom (CZ) lens, the RS6780 records sharply focused, high-quality thermal images in long-range and tracking applications. The standard 50-250 mm CZ lens can be factory-calibrated for temperature and radiance measurements, allowing researchers to use the radiometric camera system without sacrificing the flexibility of the optics platform.

Capture crisp thermal images of high-temperature targets with 640 x 512 resolution, a three-position filter wheel, and continuous metric zoom lens
Synchronize the camera with external events or instrumentation, control precisely when an image frame is generated with advanced triggering, and embed TSPI-accurate data timestamping
Easily integrate this lightweight system indoors or outdoors – the IP65 weatherproof enclosure provides protection in the harshest environments

FLIR RS6780: Flexible Range & Scientific Thermal Camera for Defense Research Applications

The FLIR RS6780 combines a 3.0-5.0 μm, 640 × 512 radiometric thermal imager with a continuous metric zoom optic – unique to Teledyne FLIR range science cameras. Watch this video to find out exactly what makes the RS6780 a great option for long-range measurement and target tracking.

FLIR RS6780: Range & Scientific Thermal Camera for Commercial Applications

The FLIR RS6780 Range & Scientific MWIR Camera gives you a flexible way to record temperature information to meet challenging testing requirements. Watch this video to discover the unique optical capabilities of the FLIR RS6780 – which provides precise temperature measurements and sharply focused thermal images, regardless of the zoom range.

FLIR RS6780: Flexible Optics for Defense Research & Commercial Applications

In this video we dive into the flexible optics features of the FLIR RS6780 Scientific & Range MWIR Camera. Watch the video to find out how the RS6780’s unprecedented adaptability makes it an ideal thermal camera system for a variety of outdoor and indoor testing scenarios.

Now Playing

FLIR RS6780: Flexible Range & Scientific Thermal Camera for Defense Research Applications
FLIR RS6780: Flexible Range & Scientific Thermal Camera for Defense Research Applications

Now Playing

FLIR RS6780: Range & Scientific Thermal Camera for Commercial Applications
FLIR RS6780: Range & Scientific Thermal Camera for Commercial Applications

Now Playing

FLIR RS6780: Flexible Optics for Defense Research & Commercial Applications
FLIR RS6780: Flexible Optics for Defense Research & Commercial Applications

Specifications

Highlighted
Resolution 640 × 512
Detector Pitch 15 µm
Spectral Range 3.0 – 5.0 µm
Detector Type FLIR indium antimonide (InSb)
Camera f-number f/4.0
Dynamic Range 14-bit
Frame Rate [Full Window] Programmable 0.0015 Hz to 125 Hz
Integration Time 480 ns to ~full frame
Standard Temperature Range 0°C to 350°C (32°F to 662°F)
Optional Temperature Range Using ND filters up to 3000°C
Focus Motorized FOV/focus
Imaging & Optical
Camera f-number f/4.0
Detector Pitch 15 µm
Detector Type FLIR indium antimonide (InSb)
Digital Zoom 1x, Auto (best fit), off
Dynamic Range 14-bit
Focus Motorized FOV/focus
Frame Rate [Full Window] Programmable 0.0015 Hz to 125 Hz
Image Time Stamp Internal precision timestamp, IRIG-B AM decoder, TSPI accurate
Integration Time 480 ns to ~full frame
Lens 50-250 mm continuous metric zoom - low latency metadata (with 3x afocal optional attachment - 150-750 mm)
Lens Cover Optional, motorized
On Camera Image Storage None
Operability ≥99.95% typical
Overlay Customizable (ability to toggle off)
Palette Selectable 8-bit
Pixel Clock 50 MHz
Radiometric Data Streaming Gigabit Ethernet (GigE Vision), CoaXPress Single Link 1.1
Readout Modes Asynchronous integrate while read, asynchronous integrate then read
Readout Type Snapshot
Resolution 640 × 512
Sensor Cooling Closed-cycle rotary
Spectral Range 3.0 – 5.0 µm
Standard Video SDI
Subwindow Modes Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Thermal Sensitivity_NETD [typical] 27 mK typical
Video Modes SDI: 720p@50/59.9, 1080p@25/29.9, 480i@60 Hz, 576i@50 Hz
Measurement & Analysis
Accuracy ≤100°C ±2°C (±1°C typical), >100°C ±2% of reading (±1% typical)
Ambient Drift Compensation [with factory cal] Yes
Automatic Gain Control Manual, Linear, Plateau equalization, DDE
Optional Temperature Range Using ND filters up to 3000°C
Standard Temperature Range 0°C to 350°C (32°F to 662°F)
Communication & Data Storage
Command and Control GigE, CoaXPress (GenICam protocol supported over GigE or CXP), RS-232
Synchronization Modes Sync In, Sync Out, Tri-Level Sync, IRIG, Lock-In
Trigger Mode(s) Trigger in, header based
General
Size (L x W x H) 544 mm × 177.8 mm × 213.9 mm (21.43 in × 7 in × 8.42 in) - (w/o 3x); 726.44 mm × 243.38 mm × 240.74 mm (28.6 in × 9.582 in × 9.478 in) - (w/3x)
Weight Without 3x afocal - 12.7 kg (28 lb), With 3x afocal - 16.78 kg (37 lb)
Power
Power 24 VDC (<24 W steady state)
Environmental & Certifications
IP Rating IP65
Mounting 5 × ¼" -20 tapped holes, 2x 3/8" -16 tapped holes
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

RS6780 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

Cart

Added to cart