Discontinued

FLIR SC7650

Science-Grade MWIR InSb Infrared Camera

The FLIR SC7650 is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. The midwave camera features 640 x 512 pixel resolution and an Indium Antimonide (InSb) detector, providing high sensitivity, accuracy, spatial resolution, and speed. It comes with a removable, motorized 4-position filter wheel, allowing imaging of events in a select part of the electromagnetic spectrum.

State-of-the-art infrared technology for R&D / Science
Works seamlessly together with FLIR ResearchIR Max software enabling intuitive viewing, recording, and advanced processing of thermal data.
Delivers thermal images at a much higher frame rate — up to a speed of 3.425 kHz
Integration time is adjustable to nanoseconds, and the external triggering feature allows synchronization of the image capture to fleeting events.

Specifications

Highlighted
Pixel Resolution 640x512
Pixel Pitch 15µm
Spectral Range 1.5 - 5.1 µm
Detector Type Indium Antimonide (InSb)
NETD <20mK / <25mK
Imaging & Optical
Detector Type Indium Antimonide (InSb)
NETD <20mK / <25mK
Operability >99.8% ( >99.95% typical)
Pixel Pitch 15µm
Pixel Resolution 640x512
Readout Snapshot (4 Channel)
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Sensor Cooling Internal Sterling
Spectral Range 1.5 - 5.1 µm
Well Capacity 6.5 M electrons

Export Restrictions