Discontinued

FLIR SC7750L

Science-Grade Longwave MCT Infrared Camera

The FLIR SC7750L is a longwave, 640 x 512 resolution thermal imager with a Mercury Cadmium Telluride (MCT) detector that provides high sensitivity, accuracy, spatial resolution, and speed. It is specifically designed for academic and industrial R&D applications as well as integrators who need a flexible camera at an affordable cost. Delivering excellent thermal imagery at fast frame rates while preserving temperature accuracy and sensitivity, the SC7750L is equipped with a removable, motorized 4-position filter wheel.

State-of-the-art infrared technology for R&D / Science
Works seamlessly together with FLIR ResearchIR Max software enabling intuitive viewing, recording, and advanced processing of thermal data.
Delivers thermal images at a much higher frame rate — up to a speed of 62 kHz
Integration time is adjustable to nanoseconds, and the external triggering feature allows synchronization of the image capture to fleeting events.

Specifications

Highlighted
Resolution 640 x 512
Detector Pitch 16 µm
Spectral Range 7.85 - 9.5 µm
Detector Type Mercury Cadmium Telluride (MCT)
NETD <35 mK Typical
Imaging & Optical
Detector Pitch 16 µm
Detector Type Mercury Cadmium Telluride (MCT)
NETD <35 mK Typical
Operability >99.5%
Readout Snapshot (4 Channel)
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Resolution 640 x 512
Sensor Cooling Internal Sterling
Spectral Range 7.85 - 9.5 µm
Well Capacity 10 M eletrons

Export Restrictions