Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Outdoor Thermal Monocular
The FLIR Scion® OTM captures clear thermal imaging and leverages a refined user interface to quickly detect objects of interest in complete darkness and through glaring light or haze. Built around FLIR’s powerful Boson core, the Scion OTM produces 9 or 60 Hz thermal imaging and records geotagged video and still images for playback long after the day is done. A rugged, IP67-rated housing and intuitive controls allow single-hand operation in harsh weather conditions, maintaining reliable thermal imaging in the most demanding outdoor environments.
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR Scion firmware
User Manual
Scion User Manual
Quick Start Guide
Scion Quick Start Guide
Datasheet
FLIR Scion OTM Maritime Datasheet
Brochure
Maritime Thermal Vision Recreational Brochure
Datasheet
FLIR Scion OTM 60Hz Datasheet
Datasheet
FLIR Scion OTM 9HZ Datasheet
Application Story
How the Flir Scion Makes For a Stronger First Step in Power Line Inspections
Brochure
Teledyne FLIR Thermal Monoculars for Public Safety Brochure
Tech Note
Your Perfect Palette
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
(+61) 1800 413 988
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 | ||
Europe |
|||
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 | ||