Extech SDL200

4-Channel Datalogging Thermometer

The SDL200 records data on an SD card in Excel format. 4-Channel datalogging with 6 Thermocouple types (J, K, E, T, R,S) and 2-Channel datalogging with RTD (Pt100Ohm) probes. Displays [T1, T2, T3, T4] or differential [T1-T2] readings. Offset adjustment used for zero function to make relative measurements. Stores 99 readings manually and 20M readings via 2G SD card. Records readings with real date and time stamp. User programmable sampling rate from 1 to 3600 seconds. Min/Max, Data Hold, Auto Power Off. Complete with 6 AA batteries, four general purpose Type K bead wire temperature probes, SD card, and hard carrying case.

Specifications

General
Memory 20M data records using a 2G SD card
Temperature (RTD) Basic Accuracy -327 to 1562 °F (-200 to 850 °C)
Temperature (RTD) Max Resolution ±0.4% of reading (+1.8°F/+1°C)
Temperature (Type C) 0.1°/1°
Temperature (Type E) Basic Accuracy -58 to 1652°F (-50 to 900°C)
Temperature (Type E) Max Resolution ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type J) 0.1°/1°
Temperature (Type J) Basic Accuracy -148 to 2102°F (-100 to 1150°C)
Temperature (Type J) Max Resolution ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type K) Basic Accuracy 0.1°/1°
Temperature (Type K) Max Resolution -148 to 2372°F (-100 to 1300°C)
Temperature (Type N) ±0.4% of reading (+1.8 °F/+1 °C)
Temperature (Type N) Basic Accuracy 0.1°/1°
Temperature (Type R) Max Resolution 32 to 3092°F (0 to 1700°C)
Temperature (Type S) ±0.5% of reading (+2 °F/+1 °C)
Temperature (Type S) Basic Accuracy 0.1°/1°
Temperature (Type S) Max Resolution 32 to 2732°F (0 to 1500°C)
Temperature (Type T) ±0.5% of reading (+2 °F/+1 °C)
Temperature (Type T) Basic Accuracy 0.1°/1°
Temperature (Type T) Max Resolution -58 to 752°F (-50 to 400°C)
Temperature [IR] ±0.4% of reading (+1.8 °F/+1 °C)
Temperature [Type K] 0.1°/1°
Additional Details
Certifications SDL200-NIST_S: CE, NIST
SDL200_S: CE
Dimensions 7.2 × 2.9 × 1.9" (182 × 73 × 47.5mm)
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 17.6oz (500g)

Resources & Support

Certification

Extech SDL200 Declaration of Conformity

User Manual

Extech SDL200 User Manual

Datasheet

Extech SDL200 Datasheet

Export Restrictions

Cart

Added to cart