Extech SDL300

Metal Vane Thermo-Anemometer/Datalogger

The SDL300 records data on an SD card in Excel format. Metal Vane withstands temperatures to 158°F (70°C) and air velocity to 6900ft/min. Datalogger date/time stamps and stores readings on an SD card in Excel format for easy transfer to a PC. Adjustable data sampling rate from 1 to 3600 seconds. Stores 99 readings manually and 20M readings via 2G SD card. Type K/J Thermocouple input for high temperature measurements. Large (9999 count) LCD displays Air Velocity and Temperature simultaneously. 2% velocity accuracy via low friction ball bearing vane wheel on 39" (1m) cable. Record/Recall MIN, MAX, Data Hold, Auto Power Off. Complete with 6 x AA batteries, SD card, metal vane sensor with 3.9ft (120cm) cable, and hard carrying case.

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech SDL300 User Manual GB

Certification

Extech SDL300 Declaration of Conformity

Datasheet

Extech SDL300 Datasheet

User Manual

Extech SDL300 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart