Extech SDL350

Hot Wire CFM Thermo-Anemometer/Datalogger

The SDL350 records data on an SD card in Excel format. Air Velocity/Air Flow meter with telescoping probe designed to fit into HVAC ducts and other small openings. Telescoping probe extends up to 7.05ft (215cm) maximum length with cable. Adjustable data sampling rate. Stores 99 readings manually and 20M readings via 2G SD card. Type K/J Thermocouple input for high temperature measurements. Large (9999 count) LCD displays Air Velocity or Air Flow and Temperature simultaneously. Record/Recall MIN, MAX, Data Hold and Auto power off. Complete with 6 x AA batteries, SD card, telescoping probe with cable, and hard carrying case.

Air Velocity/Air Flow meter with telescoping probe designed to fit into HVAC ducts and other small openings, extends up to 7.05ft (215cm) maximum length with cable
Stores 99 readings manually and 20M readings via 2G SD card
Large (9999 count) LCD displays Air Velocity or Air Flow and Temperature simultaneously

Specifications

General
Air Velocity (ft/min) 40 to 3940ft/min
Air Velocity (ft/min) Basic Accuracy ±5% of reading
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 0.7 to 72km/h
Air Velocity (km/h) Basic Accuracy ±5% of reading
Air Velocity (km/h) Max Resolution 0.01km/h
Air Velocity (knots) 1 to 31knots
Air Velocity (knots) Basic Accuracy ±5% of reading
Air Velocity (knots) Max Resolution 0.01knots
Air Velocity (m/s) 0.2 to 25m/s
Air Velocity (m/s) Basic Accuracy ±5% of reading
Air Velocity (m/s) Max Resolution 0.01m/s
Air Velocity (mph) 0.5 to 45MPH
Air Velocity (mph) Basic Accuracy ±5% of reading
Air Velocity (mph) Max Resolution 0.01MPH
Air Volume (CFM) 0 to 1,907,000 CFM
Air Volume (CFM) Max Resolution 0.001 to 1 CMM
Air Volume (CMM) 0 to 54,000 CMM
Memory 20 Million data records using 2G SD card
Temperature (Air) 32 to 122 °F (0 to 50 °C)
Temperature (Air) Basic Accuracy ±1.5°F ( ±0.8°C)
Temperature (Air) Max Resolution 0.1°
Temperature (Type J) Basic Accuracy -148 to 2192 °F (-100 to 1200 °C)
Temperature (Type J) Max Resolution ±(0.4% + 1.8 °F/1 °C)
Temperature (Type K) Basic Accuracy 0.1°
Temperature (Type K) Max Resolution -148 to 2372 °F (-100 to 1300 °C)
Temperature (Type N) 0.1°
Temperature (Type N) Basic Accuracy ±(0.4% + 1.8 °F/1 °C)
Additional Details
Certifications SDL350-NIST_S: CE, NIST
SDL350_S: CE
Dimensions 7.2 × 2.9 × 1.9" (182 × 73 × 47.5mm)
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 23.1oz (655g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

Datasheet

Extech SDL350 Datasheet

User Manual

Extech SDL350 User Manual

User Manual

Extech SDL350 User Manual GB

Certification

Extech SDL350 Declaration of Conformity

Export Restrictions

Cart

Added to cart