Extech SDL400

Light Meter/Datalogger

The SDL400 records data on an SD card in Excel format. Wide range to 10,000Fc or 100kLux. Cosine and color-corrected measurements. Utilizes precision silicon photo diode and spectral response filter. Offset adjustment used for zero function to make relative measurements. Adjustable data sampling rate. Stores 99 readings manually and 20M readings via 2G SD card. Type K/J Thermocouple input for high temperature measurements. Large backlit LCD display. Record/Recall Min, Max, Data Hold and Auto power off. Complete with 6 x AA batteries, SD card, hard carrying case and light sensor with protective cover.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 200, 2000, 10kFc
Light (Foot Candle) Basic Accuracy ±4% of reading
Light (Foot Candle) Max Resolution 0.1Fc
Light (Lux) 2000, 20k, 100kLux
Light (Lux) Basic Accuracy ±4% of reading
Light (Lux) Max Resolution 1Lux
Memory Manual: 99 readings; Continuous: datalogs with 4GB SD card
Temperature (Type J) Basic Accuracy -148 to 2192°F (-100 to 1200°C)
Temperature (Type J) Max Resolution ±(0.4% + 1.8°F/1°C)
Temperature (Type K) Basic Accuracy 0.1°
Temperature (Type K) Max Resolution -148 to 2372°F (-100 to 1300°C)
Temperature (Type N) ±(0.4% + 1.8°F/1°C)
Temperature (Type N) Basic Accuracy 0.1°
Additional Details
Certifications SDL400-NIST_S: CE, NIST
SDL400_S: CE
Dimensions 7.2 × 2.9 × 1.9" (182 × 73 × 48mm)
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 16.8oz (475g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

User Manual

Extech SDL400 User Manual GB

Certification

Extech SDL400 Declaration of Conformity

Datasheet

Extech SDL400 Datasheet

User Manual

Extech SDL400 User Manual

Export Restrictions

Cart

Added to cart