Extech SDL710

Differential Pressure Manometer/Datalogger

The Extech SDL710 measures and data logs low-range 2.9 psi (200 mbar) pressure readings. Includes dual differential inputs with internal sensors. Manually store up to 99 readings, while the SD memory card (included) allows continuous data logging. Readings can easily be exported to an Excel® format for further analysis.

Specifications

General
Pressure (atmosphere) 0.197atm
Pressure (atmosphere) Basic Accuracy ±2% full scale
Pressure (atmosphere) Max Resolution 0.001atm
Pressure (hPa) 200hPa
Pressure (hPa) Basic Accuracy ±2% full scale
Pressure (hPa) Max Resolution 0.1hPa
Pressure (inH2O) 80.2inH₂O
Pressure (inH2O) Basic Accuracy ±2% full scale
Pressure (inH2O) Max Resolution 0.05inH₂O
Pressure (inHg) 5.905inHg
Pressure (inHg) Basic Accuracy ±2% full scale
Pressure (inHg) Max Resolution 0.002inHg
Pressure (kgcm²) 0.204kg/cm²
Pressure (kgcm²) Basic Accuracy ±2% full scale
Pressure (kgcm²) Max Resolution 0.001kg/cm²
Pressure (kPa) 20kPa
Pressure (kPa) Basic Accuracy ±1% full scale
Pressure (kPa) Max Resolution 0.01kPa
Pressure (mbar) 200mba
Pressure (mbar) Basic Accuracy ±2% full scale
Pressure (mbar) Max Resolution 0.1mbar
Pressure (mH₂O) 2.04mH₂O
Pressure (mH₂O) Basic Accuracy ±2% full scale
Pressure (mH₂O) Max Resolution 0.001mH₂O
Pressure (mmHg) 150mmHg
Pressure (mmHg) Basic Accuracy ±2% full scale
Pressure (mmHg) Max Resolution 0.1mmHg
Pressure (psi) 2.9psi
Pressure (psi) Basic Accuracy ±2% full scale
Pressure (psi) Max Resolution 0.001psi
Additional Details
Certifications CE
Dimensions 7.5 × 2.7 × 1.8" (190 × 68 × 45 mm)
Power 6 × AA (1.5V) batteries
Warranty 2 years
Weight 0.59 lbs (265g)

Resources & Support

User Manual

Extech SDL710 User Manual GB

User Manual

Extech SDL710 User Manual

Datasheet

Extech SDL7xx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart