Extech SDL720

Differential Pressure Manometer/Datalogger

Measure and datalog mid-range 29psi (2000mbar) pressure readings. Dual differential inputs with internal sensors. Manually store up to 99 readings, while SD memory card (included) allows continuous datalogging and readings can easily be exported to an Excel® format for further analysis.

Specifications

General
Pressure (atmosphere) 1.974atm
Pressure (atmosphere) Basic Accuracy ±2% full scale
Pressure (atmosphere) Max Resolution 0.001atm
Pressure (hPa) 2000hPa
Pressure (hPa) Basic Accuracy ±2% full scale
Pressure (hPa) Max Resolution 1hPa
Pressure (inH2O) 802inH₂O
Pressure (inH2O) Basic Accuracy ±2% full scale
Pressure (inH2O) Max Resolution 0.5inH₂O
Pressure (inHg) 59.06inHg
Pressure (inHg) Basic Accuracy ±2% full scale
Pressure (inHg) Max Resolution 0.02inHg
Pressure (kgcm²) 2.040kg/cm ²
Pressure (kgcm²) Basic Accuracy ±2% full scale
Pressure (kgcm²) Max Resolution 0.001kg/cm ²
Pressure (kPa) 200kPa
Pressure (kPa) Basic Accuracy ±1% full scale
Pressure (kPa) Max Resolution 0.1kPa
Pressure (mbar) 2000mbar
Pressure (mbar) Basic Accuracy ±2% full scale
Pressure (mbar) Max Resolution 1mbar
Pressure (mH₂O) 20.40mH₂O
Pressure (mH₂O) Basic Accuracy ±2% full scale
Pressure (mH₂O) Max Resolution 0.01mH₂O
Pressure (mmHg) 1500mmHg
Pressure (mmHg) Basic Accuracy ±2% full scale
Pressure (mmHg) Max Resolution 1mmHg
Pressure (psi) 29psi
Pressure (psi) Basic Accuracy ±2% full scale
Pressure (psi) Max Resolution 0.01psi
Additional Details
Certifications CE
Dimensions 7.5 × 2.7 × 1.8" (190 × 68 × 45 mm)
Power 6 × AA (1.5V) batteries
Warranty 2 years
Weight 0.59lbs (265g)

Resources & Support

User Manual

Extech SDL720 User Manual

User Manual

Extech SDL720 User Manual GB

Datasheet

Extech SDL7xx Datasheet

Export Restrictions

Cart

Added to cart