Extech SDL800

Vibration Meter/Datalogger

The SDL800 measures and datalogs vibration using a remote vibration sensor with magnetic adapter on 47.2"(1.2m) cable. It offers a wide frequency range of 10Hz to 1kHz with basic accuracy of ±(5% + 2 digits). Manually store 99 readings or continuously datalog using a SD memory card, which allows user to easily transfer collected data to a PC for further analysis as an Excel format. Complete with remote sensor, magnetic mount, 6 x AA batteries, SD card, and hard carrying case.

Specifications

General
Acceleration 656ft/s², 200m/s², 20.39g
Acceleration Basic Accuracy ±(5% of reading + 2 digits)
Acceleration Max Resolution 1ft/s², 0.1m/s², 0.01g
Displacement 0.078in, 2mm (peak-to-peak)
Displacement Basic Accuracy ±(5% of reading + 2 digits)
Displacement Max Resolution 0.001in, 0.001mm
Memory 20M data records using 2G SD card
Velocity 7.87in/s, 200mm/s, 19.99cm/s
Velocity Basic Accuracy ±(5% of reading + 2 digits)
Velocity Max Resolution 0.01in/s, 0.1mm/s, 0.01cm/s
Additional Details
Certifications SDL800-NIST_S: CE, NIST
SDL800_S: CE
Dimensions 7.2 × 2.9 × 1.9" (182 × 73 × 47.5mm)
Power 6 × AA (1.5V) batteries
Warranty 3 years
Weight 21.1oz (599g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001 USB Driver

You must be logged in to download file.

Datasheet

Extech SDL800 Datasheet

User Manual

Extech SDL800 User Manual

Certification

Extech SDL800 Declaration of Conformity

Brochure

FLIR Renewable Energy Wind Power Brochure

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart