Flir Si2x-Pro™

Hazardous Location Acoustic Imaging Camera for Gas Leak, Mechanical Fault, and Partial Discharge Detection

The Si2x-Pro Acoustic Imaging Camera is specifically designed for use in hazardous gas and explosive dust environments, to easily reduce leaks of toxic or flammable gases to improve safety, or cut expenses associated with compressed air or gas leaks in your facilities. With its advanced analysis tools, the Si2x-Pro provides a robust solution for lowering costs associated with mechanical bearing issues and partial discharge on electrical equipment. Engineered for hazardous operations, it offers best-in-class performance, decision support, and fleet management, along with enterprise data integration for optimal efficiency and safety.

For those not requiring partial discharge detection, you can opt for the Si2x-LD for leak and mechanical fault detection.

Precisely detect, locate, and measure compressed air leaks, gas leaks, and partial discharges. Identify and quantify both minor and elusive issues from up to 200 m (656 ft) away—boosting operational efficiency and ensuring safety.
Save on costly repairs, reduce downtime, and enhance maintenance efficiency by identifying bearing and other mechanical defects before they overheat or cause equipment failure.
Ensure optimal use and maintenance of equipment in large-scale industrial settings with fleet management, cloud data integration, and OTA software updates. Combine acoustic and thermal imaging in the same report.

Specifications

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Severity Assessment Automatic AI-based partial discharge severity assessment including recommended actions onboard camera
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Leak Rate 0.0032 l/min from 2.5 m (8.2 ft), 0.0044 l/min from 6 m (19.6 ft)
Imaging & Optical
Camera software update Automatic Over The Air (OTA) wireless update or via USB connection
Field of view (FOV) 75° diagonal
Video Frame Rate Camera: 60 fps / Acoustic image: 30 fps / Screen: 70 fps
Video Image Resolution 1280 × 720
Zoom 8x Digital zoom
Measurement & Analysis
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 130 kHz
Detection Threshold 20 kHz: -8 dB SPL
35 kHz: 4 dB SPL
50 kHz: 13 dB SPL
80 kHz: 42 dB SPL
100 kHz: 58 dB SPL
Detects Following Gases Compressed Air, Nitrogen, Ammonia, Hydrogen, Carbon Dioxide, Methane, Helium, and Argon
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Leak Rate 0.0032 l/min from 2.5 m (8.2 ft), 0.0044 l/min from 6 m (19.6 ft)
Mechanical Analysis Mechanical Sound Indicator (MSI) Confirmation, Sound Pressure Level (dB), Crest factor, Kurtosis factor
Severity Assessment Automatic AI-based partial discharge severity assessment including recommended actions onboard camera
User Interface
Display Size: 5 in. 1280 × 720
Resistive touch screen, TFT LCD, MIPI DSI
Power
Battery Li-Ion rechargeable battery pack: 14.4 V DC, 3.45 Ah, 49.68 Wh. Max output: 16.8 V DC, 5 A
Usage: up to 2.5
Charge time: approx. 2 h
Battery Charger Input: 19-26 V DC, 2.8 A
Max output: 17.4 V DC, 4.8 A
Battery weight ~ 0.25 kg
Nominal Input Voltage Nominal input voltage: 12 V DC
Max input: 17 V DC , 3.3 A (limited)
Environmental & Certifications
Explosive [hazardous] Environment Ex II 3 G Ex ic IIIC T4 Gc
Ex II 3 D Ex ic IIIC T135°C Dc
Tamb -10°C to 40°C
Operating And Storage Humidity 0-90% recommended
Operating Temperature Range –10°C to 50°C (14°F to 122°F)
Protection Class IP54
Storage Temperature Range –20°C to 70°C ( –4°F to 158°F)
Warranty support.flir.com/Si2
General
Size T912503: 184 × 276 × 167 mm (7.2 × 10.8 × 6.5 in)
T912588: 188 × 313 × 176 mm (7.5 × 12.5 × 7 in)
Weight T912503: ~ 1.2 kg (2.6 lbs)
T912588: ~ 2.1 kg (4.5 lbs)
Worklights LEDs, 2 modes: On/Off

Accessories

  1. Neckstrap (T131758ACC)

Resources & Support

Note: For additional Si2x-Series support resources, please visit Support.FLIR.com

Datasheet

FLIR Si2x-Pro Datasheet GB

Datasheet

FLIR Si2x-Pro Datasheet

User Manual

FLIR Si2x-Series User Manual

FAQ

FLIR Si2x ATEX & IECEx FAQ

Brochure

FLIR Acoustic Imaging Guidebook

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions