Fast Shipping

Flir TG268

24:1 Spot IR Thermal Imaging Camera with Bullseye Laser and Type K Thermocouple

Top application
  1. Asset Reliability
  2. Building Diagnostics & Indoor Air Quality
  3. Electrical Inspection
  4. Liquid Leak Detection

The Flir TG268 takes you beyond the limitations of single-spot IR thermometers to both see and evaluate the hot and cold spots that can indicate serious issues. Ideal for commercial electrical, facility maintenance, automotive, and HVAC applications, this advanced thermal camera with a brilliant 2.4 inch screen reduces diagnostic time while simplifying repair and maintenance reporting. Patented Flir MSX® (Multi-Spectral Dynamic Imaging) enhancement improves image clarity by embossing visual scene details on full thermal images, and super resolution allows you to upscale images from 160 × 120 to 320 × 240 for superior detail to help you accurately target potential faults and troubleshoot repairs. Then with the Flir Meterlink® app, you can quickly and efficiently capture and compare readings, analyze and share images and videos, and create reports and easily share them with your team.

Accurately measure temperatures up to 400°C (752°F) with a 24:1 spot size ratio and bullseye laser pointer
Diagnose problems quickly with Flir-patented MSX image enhancement and Improve the details of native thermal images with super resolution, which allows you to upscale images to 320 × 240 (76,800 pixels) resolution
The IP54 rated Flir TG268 comes complete with a built-in LED worklight for better visibility in dark or poorly lit areas, a Type K thermocouple, and a 2 m drop test rating for durability.
Product showcase image

Specifications

Highlighted
IR Resolution 160 × 120
Super Resolution 320 × 240
Thermal Sensitivity_NETD <70 mK
Accuracy ±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F
Field of view [FOV] 57° × 44°
Image Modes MSX® (Multi Spectral Dynamic Imaging)
Visual with temperature reading
Display 320 × 240, 2.4 in color LCD
Storage Media 8 GB
Imaging & Optical
Built_in Digital Camera Yes
Color palettes Iron, Rainbow, White hot, Black hot, Arctic, Lava
Detector Pitch 12 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital image enhancement Yes
Field of view [FOV] 57° × 44°
Focus Focus free
Image Frequency 8.7 Hz
Image Modes MSX® (Multi Spectral Dynamic Imaging)
Visual with temperature reading
IR Resolution 160 × 120
Super Resolution 320 × 240
Laser Class 1 laser indicates the temperature measurement area; button-activated
Minimum Focus Distance 0.3 m (0.98 ft)
Minimum Measurement Distance 0.26 m (0.85 ft)
Non_radiometric IR video recording Yes
Spectral Range 7.5 - 14 µm
Thermal Sensitivity_NETD <70 mK
Measurement & Analysis
Accuracy ±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F
Camera size [L x W x H] 210 × 64 × 81 mm (8.3 × 2.5 × 3.2 in)
Camera weight incl battery 0.394 kg (13.9 oz)
Center spot Yes
Measurement Option Non-contact surface / contact with Type-K
Object Temperature Range −25°C to 400°C (−13°F to 752°F)
User Interface
Display 320 × 240, 2.4 in color LCD
Communication & Data Storage
Image Storage Capacity 8 GB
Interfaces USB 2.0, Bluetooth
Memory Type Internal
METERLiNK Yes
Saved image format JPEG with spot temperature data
Storage Media 8 GB
Time Lapse Yes
USB USB Type-C: data transfer/power
USB_Standard USB 2.0 High Speed
Power
Battery operating time 5 hours continuous scanning, 4.5 hours with laser on
Battery Type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system Battery is charged inside the camera
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 3 hours to 90%, 4 hours to 100%
Environmental & Certifications
Certifications CE, CB, RCM, IEC60825-1, FDA, UL, CEC, NRCan
Drop test Designed for 2 m (6.6 ft)
EMC EN 61000-6-3
EN 61000-6-2
FCC 47 CFR Part 15 Class B
Encapsulation IP 54 (IEC60529)
Humidity [operating and storage] 0-90% RH (0-37°C (32-98.6°F)), 0-65% RH (37-45°C (98.6-113°F)), 0-45% RH (45-55°C (113-131°F))
Operating Temperature Range -10°C to 45°C (14°F to 113°F)
Radio Spectrum ETSI EN 300 328
FCC Part 15.249
RSS-247 Issue 2
EN 301 489-1:2011
EN 301 489-17:2009
Safety CE/CB/EN61010/UL
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range −30°C to 55°C (−22°F to 131°F)
Tripod Mounting 1/4 in.-20 on handle bottom
Vibration 2 g (IEC 60068-2-6)
Warranty FLIR 2-10 warranty
General
Form Factor Pistol
Package Includes TG268
Wrist Strap Lanyard
Pouch
USB Type-C cable
Type-K Thermocouple
Printed Documentation

Accessories

  1. Extech USB100
  1. Extech UA100-240

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR TG268 Firmware

You must be logged in to download file.

Datasheet

FLIR TG268 TG298 Datasheet

User Manual

FLIR TG268 TG298 User Manual

Quick Start Guide

FLIR TG268 TG298 Quick Start Guide

Firmware Release Note

FLIR TG268 TG298 Firmware Upgrade Instructions

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.