FLIR TG54-2™

20:1 Spot IR Thermometer

The FLIR TG54-2 provides non-contact temperature readings so you can swiftly and effortlessly take measurements without compromising on safety. Providing a distance-to-spot ratio of 20:1, the TG54-2 can measure smaller targets from a safer distance. Achieve pinpoint precision with infrared technology, Class II laser sighting, and a maximum IR temperature of 850°C (1562°F). For reliable performance in demanding applications, the thermometer is built to withstand a drop of 3 m (9.8 ft) and is IP65 rated.

Safe. Accurate. Always.
Provides non-contact temperature measurements and a 20:1 spot ratio to measure a smaller target from a safer distance.
Equipped with Class II laser sighting and a maximum IR temperature of 850°C (1562°F) for accurate measurements.
Built to withstand a drop of 3 m (9.8 ft) and IP65 rated for reliable performance in demanding industrial applications.

Specifications

Highlighted
Distance to Spot Ratio (D:S) 20:1
Basic Accuracy 0°C to 100°C (32°F to 212°F): ±1.0°C (±1.8°F)
Emissivity 0.01 to 1.00 with 5 presets
Display 1.57” Color EBTN
Imaging & Optical
IR Range -30°C to 850°C (-22°F to 1562°F)
Laser Orientation Single point laser to upper edge of measurement
Laser Power ≤1mW, Class II
Resolution 0.1°C / 0.1°F
Spectral Response 8 µm to 14 µm
Measurement & Analysis
AVG Last 20 readings
Basic Accuracy 0°C to 100°C (32°F to 212°F): ±1.0°C (±1.8°F)
Differential (MAX/MIN) Yes
Distance to Spot Ratio (D:S) 20:1
Max/Min Min/Max/Avg/Dif
Measurement Resolution 0.1°C / 0.1°F
Response 250 Milliseconds
Communication & Data Storage
Memory 2 × 99 sets data storage
User Interface
Display 1.57” Color EBTN
Power
Auto Power Off 5 or 15 seconds (selectable)
Continuous Run Time 8 hours maximum continuous temperature measurements
Power Source 9V alkaline battery (included)
General
Alarm High and low alarms with programmable set points
Alarm Alert HI or LO will flash on the display
Data Logging Manual and automatic data logger
Dimensions (L x W x H) 192 mm × 94 mm × 64 mm (7.5 in × 3.7 in × 2.5 in)
Includes Spot IR Thermometer, 9V battery, Quick Start Guide and Storage Pouch
Locking System Yes
Scanning Mode Yes
Weight 292 g (10.3 oz)
Worklights Yes
Environmental & Certifications
Certifications CE, UKCA, RCM, WEEE and FDA
Drop test 3 m (9.8 ft)
Emissivity 0.01 to 1.00 with 5 presets
IP Rating IP65
Warranty Limited 3-Year Warranty

Resources & Support

Datasheet

FLIR TG54-2 TG56-2 Datasheet

User Manual

FLIR TG5X-2 User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

Cart

Added to cart