Discontinued

Extech THD5

USB Temperature Datalogger (Pack of 10)

The Extech THD5 is a set of ten, one-time use USB temperature data loggers. Product complete with 10 data logging units (each with a CR2032 button battery and plastic bag). The THD5 is portable with a long battery life (approximately 1 year), user programmable settings, and status indication via red and green LEDs.

Specifications

General
Datalogging Interval 30sec, 5min, 10mmin, 30min, 60min, 90min, 120min
Memory 8,192 readings
Temperature [Air] -22 to 158 °F (-30 to 70 °C)
Temperature [Air] Basic Accuracy ±1.8 °F (1 °C)
Temperature [Air] Max Resolution 0.1 °
Additional Details
Certifications CE
Dimensions 3.2 × 1.7 × 0.1 (80 × 43 × 2.5mm)
Power 1 × CR2032 (1.5V) battery
Warranty 2 years
Weight 0.4oz (10g)

Resources & Support

User Manual

Extech THD5 User Manual

Datasheet

Extech THD5 Datasheet

Certification

Extech THD5 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart