Extech TKG150

Digital Ultrasonic Thickness Gauge/Datalogger

The Extech TKG150 is a Digital Ultrasonic Thickness Gauge/Data logger. The compact, rugged meter allows for non-destructive thickness measurements. It offers thickness gauges designed in compact, handheld, rugged housing which is ideal for field use. The ultrasonic technology allows for non-destructive thickness measurements for primarily steel structures. Complete with protective holster, 2 oz bottle of coolant, 2 AA batteries, 5 MHz transducer, hard carrying case, USB cable, and exporter software.

Specifications

General
Alarm Audible beeping; illuminae flashing display and keypad; and vibration feedback
B-Scan (Cross Section) Displays a visual cross section of inspection area with no correlation to distance
Differential Mode Displays the difference from the actual thickness measurement and a user entered reference value
Echo to Echo Measure the metal thickness only (paint and coatings do not affect base material thickness value)
Gain Low, Standard, High
Material Velocity Calibration 0.200 to 0.7362 in/µS (0.508 to 18.699mm/µS)
Memory Stores 50k readings (expandable to 100k) and 5,000 waveforms
Steel Thickness 5MHz probe: 0.040 to 20" (1.0 to 508mm); 10MHz probe: 0.030" to 2" (0.76mm to 50.8mm)
Velocity Mode Displays acoustic sound speed to measure thickness of unknown materials
Additional Details
Certifications CE
IP Rating IP54
Power 2 × AA (1.5V) batteries
Warranty 2 years

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech XPorter Software

You must be logged in to download file.

Datasheet

Extech TKG100-TKG150-TKG250 Datasheet

Quick Start Guide

Extech TKG100 TKG150 TKG250 Quick Start Guide

Certification

Extech TKG150 Declaration of Conformity

User Manual

Extech TKG100 TKG150 User Manual

Export Restrictions

Cart

Added to cart