Extech TP400

High Temperature Type-K Pipe Clamp (-4 to 450°F)

The Extech TP400 Type-K High Temperature Pipe Clamp probe produces a hands-free, super heat, and sub cooling temperature measurement. The spring-loaded jaw is for a secure grip on pipes from 6.35 mm (0.25 in) to 38 mm (1.5 in) in diameter. This probe is for use with any thermometer or multimeter with a Type-K thermocouple input. The measurement range is from -20°C to 232°C (-4°F to 450°F) with an accuracy of ± 1.8°C (3.6°F).

Specifications

General
Cable Length 36" (0.9m)
Pipe Size 0.25" (6.35mm) to 1.5" (38mm) diameter
Sensor Type Type K curved thermocouple element
Temperature (Type K) Max Resolution -4 to 450 °F (-20 to 232 °C)
Temperature (Type N) ±3.6 °F (1.8 °C)
Additional Details
Certifications CE
Warranty 1/2 year

Resources & Support

User Manual

Extech TP400 User Manual

Datasheet

Extech TP400 Datasheet

Export Restrictions

Cart

Added to cart