Discontinued

TRK-101

Analytics Encoder

The TRK-101 analyzes video signals and sends alarm notifications when people, vehicles and objects cross perimeter lines, enter pre-defined regions, or are left behind or removed from a scene. Users can define perimeters and customize what to detect. The TRK-101 has both analog and IP streaming video outputs that enable hybrid connectivity to both legacy and IP-based CCTV networks. The encoder also integrates with existing fixed analog cameras for retrofit of existing installations.

The self-contained video encoder that protects perimeters
The TRK-101 offers fully integrated, DSP-based real-time video analysis with both analog and IP streaming.
With up to five simultaneous intrusion detection rules, the TRK-101 improves the probability of detection and reduces false alarm rates.
The unit features storage on the Edge (SoE) with remote backup, and can be configured within five minutes using a standard web browser.

Specifications

Compliance & Certifications
Safety UL, CE
Environmental
Electromagnetic Interference (EMC) FCC 47 CFR Part 15, Subpart B, Class A; CE Class A
Environmental RoHS
Operating Humidity 5% to 95% (non-condensing)
Operating Temperature 0° to 60°C (32° to 140°F)
General
Dimensions (inches) 2.7 x 1.42 x 4.61" (W x H x D)
Dimensions (mm) 68.5 x 36 x 118mm (W x H x D)
H.264 Frame Rate (PAL/NTSC) D1 12/15 FPS VGA 18 FPS 2CIF 25/30 FPS CIF 25/30 FPS
Mounting Shelf/optional rack-mounting (single-unit or multiple-unit accessory)
Number of Intelligent Video Analysis Channels 1
Operating System Windows 7, 8 and 8.1, 10
Power Consumption DC: 3.6W, AC: 6W
Storage on the Edge 3,800Mb event recording
Voltage 12VDC (+/-10%), 24VAC
System Integration
Alarms/Commands TCP/IP, HTTP
Browsers Microsoft Edge in IE mode (Microsoft will support IE mode in Edge at least until 2029)
Ethernet (IEEE 8023-8023u) 1 x RJ45 interface
IN - Alarm Input 1x dry contact
OUT/Relay Output 1x relay output (rated load 0.3A@12VDC; 1A@30VDC; 0.25A@24VAC, 50/60Hz)
Physical Connector 1x BNC 75Ω
Services and Protocols TCP/IP, UDP/IP, HTTP, SMTP, DHCP, DNS, SNTP
TV Standard Composite 1Vp-p – NTSC or PAL
Video & Recording
Bit Rate CBR (128Kbps – 4Mbps), VBR
IP Video Streaming H.264, MPEG-4 SP, MJPEG
Video Streaming RTP/RTSP

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

ioi SD H.264 (v.2.3.0.2, 28-Nov-2017)

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR TRK-101 Installation Manual

Datasheet

FLIR ioi TRK-101 Datasheet

Application Story

Data Center Security: Protecting the Perimeter and Critical Assets

Firmware Release Note

FLIR IOI-SD Firmware Release Notes v2.3.0.2

User Manual

FLIR ioi HTML Edition Units User Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions