Extech VB300

3-Axis G-Force USB Datalogger

The VB300 is a G-Force datalogger which records and times 3-axis shock and vibration (acceleration) readings over its ±18g measurement range. This device will record 3-axis g-force and related peaks to provide a history of shock and vibration conditions. Complete with Magnetized/Bolt-on Mounting Base, 3.6V Lithium battery and Windows compatible analysis software.

Specifications

General
Acceleration ±18g
Acceleration Basic Accuracy ±0.5g
Acceleration Max Resolution 0.00625g
Data Format Time stamped peak acceleration, average and peak vector sum
Datalogging Interval 500 ms to 24 hours (software)
Frequency Bandwidth 0 to 60Hz
Memory 4Mbit Flash; 112028 Motion Detection samples per axis, or 168042 Normal samples
Sampling Rate 200Hz
Sensor Type MEMS semiconductor
Additional Details
Certifications CE
Dimensions 3.7 × 1.1 × 0.8" (95 × 28 × 21mm)
Power 1 × 3.6V Lithium battery
Warranty 2 years
Weight 1oz (20g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech VB300 Software

You must be logged in to download file.

Certification

Extech VB300 Declaration of Conformity

Datasheet

Extech VB300 Datasheet

User Manual

Extech VB300 User Manual

Export Restrictions

Cart

Added to cart