FLIR VP52-2

Triple Alarm CAT IV Non-Contact Voltage Detector with Flashlight

The FLIR VP52-2 is a durable, CAT IV-rated non-contact voltage detector featuring light, vibration, and beeper feedback alarms and a powerful LED flashlight. Use the VP52-2 to reliably check if an AC circuit is live before beginning work; detect voltage on exposed conducting parts or through insulation; identify live wires within electrical panels, switches, and outlets; or trace live wires and map circuits. With an ergonomic and drop-tested design, the FLIR VP52-2 is the right choice for professionals performing field troubleshooting and verification of electrical installations within residential, commercial, and industrial buildings.

Reliably identify and trace live or neutral wires
Durable to withstand a 3 m drop, the FLIR VP52-2 can reliably test for voltage in the latest safety outlets, large industrial electrical systems, and residential low-voltage installations
Offers an ergonomic design with a low-profile probe tip and anti-roll case that’s easy to grip and operate
Provides high-end features that make your job more efficient including bright flashlight, tip light, auto power off, and low battery indication

Specifications

Highlighted
Alarm Notification Sound, Flashing LED, Vibration
Flashlight Yes
Tip Light Yes
Drop test 3 m (9.8 ft)
Category Rating CAT IV-1000 V
Certifications CE, RCM
Warranty Limited 3-year
Measurement & Analysis
AC Voltage Range 190 to 1000 V AC
Category Rating CAT IV-1000 V
Frequency Range 45 to 65 Hz
High Sensitivity Mode 24 to 1000 V AC
Vibrating Indication Yes
Environmental & Certifications
Ambient temperature range for operation -10 to 50°C (14 to 122°F)
Certifications CE, RCM
Drop test 3 m (9.8 ft)
Storage Temperature -20 to 60°C (-4 to 140°F)
Warranty Limited 3-year
General
Alarm Notification Sound, Flashing LED, Vibration
Dimensions [H x W x L] 29 mm × 26 mm × 156 mm (1.1 in × 1.0 in × 6.1 in)
Dimensions [L x W x H] 158.5 x 26 × 29 mm (6.24 x 1.02 x 1.14 in)
Flashlight Yes
Tip Light Yes
Weight 59 g (2.1 oz) including batteries
Power
Battery Life ~5 hours continuous (flashlight off)
Power Requirements 2 × AAA alkaline batteries

Resources & Support

Datasheet

VP52-2 Datasheet A4

User Manual

VP5x-2 User Manual

Cart

Added to cart