FLIR VS290™

Thermal Videoscope Kits with Specialty Probe Options

Product Variations

The FLIR VS290 is an industrial thermal and visual videoscope system designed to help professionals quickly and safely find hidden faults and dangers in difficult-to-access locations. Featuring a 160 × 120 true thermal imager and FLIR MSX® (VSC-IR32 and VSC-IR33 probes), VS290 videoscopes give users the power to see and measure invisible hot spots before catastrophic equipment failures can occur. The small, sleek tips allow for easy inspection through tight or confined openings, improving productivity and reducing diagnostic time. The 2-meter side-viewing probe options are CAT IV 600V safety rated—perfect for underground electrical vault inspections. The 1-meter forward-viewing probe is a practical fit for general purpose equipment and building thermal scans. All are versatile tools for the most demanding environments in utility, manufacturing, and building maintenance applications.

Detailed Thermal Images Improve Inspections

Perform utility, building, and mechanical inspections from a safe distance using 160 × 120 thermal probe, including options with built-in visual camera and MSX® (Multispectral Dynamic Imaging) detail enhancement.

Inspect Previously Unreachable Components

See into dark, cramped spaces such as engines or motors with slim, 19 mm head and bright work light.

Versatile, Rugged, and Reliable

Easily exchangeable probes have IP67 camera tips to protect against water and dust and are CAT IV 600V-rated to help make electrical inspections safer.

Analyze, Edit, and Report Your Findings

VS290 Videoscope Kits are compatible with Flir Thermal Studio Suite software for fast analysis, image editing, and report generation. With this desktop software you can document and share inspection results, including before-and-after imagery that demonstrates the problem and how it was resolved. 

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Imaging & Optical
Built-in Digital Camera FLIR VS290-21: No
FLIR VS290-32, FLIR VS290-33: Yes
Color Palettes Iron, Rainbow, Gray, Below alarm, Above alarm
Detector Pitch 12 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Field of view (FOV) 57° × 44°
Focus Focus free
Image Frequency 8.7 Hz
Image Modes FLIR VS290-21: IR only
FLIR VS290-32, FLIR VS290-33: IR only, Visual only, MSX®
IR Resolution 160 × 120 pixels
Minimum Focus Distance 0.15 m
MSX Embosses visual details on full resolution thermal image
Spectral Range 8 µm to 14 µm
Thermal Sensitivity/NETD <100 mK
Measurement & Analysis
Accuracy At ambient temp. 15 to 35°C (59 to 95°F) and object temp. above 0°C (32°F)
0 to 100°C (32 to 212°F): ±3°C (±5.5°F)
100 to 400°C (212 to 752°F): ±3%
Camera size (L x W x H) FLIR VS290-21: Complete kit with case: 53 × 33 × 16.5 cm (20.87 × 12.99 × 6.5 in)
Display: 26.4 × 11 × 11 cm (10.4 × 4.3 × 4.3 in)
VSC-IR21 Probe: 111.5 cm × 0.69 cm (43.9 × 0.3 in)
Probe tip: 19 mm diameter
FLIR VS290-32: Complete kit with case: 118 × 45 × 16 cm (46.46 × 17.72 × 6.3 in)
Display: 26.4 × 11 × 11 cm (10.4 × 4.3 × 4.3 in)
Probe: 212.2 × 0.69 cm (83.5 × 0.3 in)
Probe tip: 71.71 × 40.52 × 11 mm (2.8 × 1.6 × 0.4 in)
FLIR VS290-33: Complete kit with case: 118 × 45 × 16 cm (46.46 × 17.72 × 6.3 in)
Display: 26.4 × 11 × 11 cm (10.4 × 4.3 × 4.3 in)
Probe: 212.2 × 0.69 cm (83.5 × 0.3 in)
Probe tip: 71.71 × 40.52 × 11 mm (2.8 × 1.6 × 0.4 in)
Camera weight incl battery FLIR VS290-21: Complete kit with case: 4.8 kg (10.58 lb)
Display: 640 g (1.41 lb)
Probe: 490 g (1.08 lb)
FLIR VS290-32: Complete kit with case: 13 kg (28.66 lb)
Display: 640 g (1.41 lb)
Probe: 470 g (1.04 lb)
FLIR VS290-33: Complete kit with case: 13 kg (28.66 lb)
Display: 640 g (1.41 lb)
Probe: 470 g (1.04 lb)
Color Alarm (Isotherm) Above, below
Emissivity Correction 3 pre-set and 1 custom emissivity setting
Measurement Presets No measurement, center spot, hot spot, cold spot
Object Temperature Range -10 to 400°C (14 to 752°F)
Spot Meter 1 in live mode
Communication & Data Storage
Communication Interfaces USB Type-C: data transfer/power
Memory Type Removable SD card (16 GB) included
Saved image format Radiometric JPEG
User Interface
Display 3.5 in RGB TFT LCD (320 × 240 pixels)
Power
Battery operating time >5 hours (full LCD brightness and worklight on)
Battery type Rechargeable 3.7 V Li-ion battery, charged in camera or on separate charger
General
Form Factor FLIR VS290-21: Forward-viewing camera
FLIR VS290-32, FLIR VS290-33: Side-viewing cameras
Packaging FLIR VS290-21: Videoscope display, thermal camera probe, two rechargeable batteries, battery charger, SD card, USB cable, wrist strap, hard case, printed documents
FLIR VS290-32, FLIR VS290-33: Videoscope display, MSX camera probe, two rechargeable batteries, battery charger, SD card, USB cable, wrist strap, hard case, printed documents
Probe Length FLIR VS290-21: 1 m (3.3 ft) without probe tip
FLIR VS290-32, FLIR VS290-33: 2 m (6.6 ft) without probe tip
Environmental & Certifications
Certifications ETL, CE, RCM, FCC
EMC EN 61326-1, EN 61000-6-2 (Immunity), EN 61000-4-2 (ESD), EN61000-6-3 (Emissions), FCC 47 CFR Part 15 Class B
Encapsulation Probe Tip: IP67 (IEC 60529) , Main body/cable: IP54
Humidity (Operating and Storage) 5% to 90% relative humidity (RH) non-condensing
Operating Temperature Range -10 to 50°C (14 to 122°F)
Safety CAT IV 600V
Shock 25 g (IEC 60068-2-29)
Storage Temperature Range -20 to 60°C (-4 to 140°F)
Vibration 2 g (IEC 60068-2-6)
Warranty FLIR 2-10 warranty

Accessories

Resources & Support

Recorded Webinar

Recorded Webinar: Quickly and Safely Inspect Electric Vaults Before Entering

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR VS290 Firmware v1.2.4

You must be logged in to download file.

Datasheet

FLIR VS290 Thermal Videoscope Kits Datasheet GB

Datasheet

FLIR VS290 Thermal Videoscope Kits Datasheet

User Manual

FLIR VS290 Thermal Videoscope Kits User Manual

Quick Start Guide

FLIR VS290 Thermal Videoscope Kits Quick Start Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions